ADP3303A
ADP3303A
ObsoleteHigh Accuracy anyCAP® Adjustable 200 mA Low Dropout Linear Regulator
Viewing:
Overview
The ADP3303A is a member of the ADP330x family of precision low dropout anyCAP® voltage regulators. The ADP3303A stands out from conventional LDOs with a novel architecture, an enhanced process and a new package. Its patented design requires only a 1 µF output capacitor for stability. This device is insensitive to capacitor Equivalent Series Resistance (ESR) and is stable with any good quality capacitor including ceramic types (MLCC) for space restricted applications.
The ADP3303A achieves exceptional accuracy of ±0.8% at room temperature and ±1.4% overall accuracy over temperature, line and load. The output voltage of the ADP3303A can be adjusted from 2.2 V to 10 V, and the dropout voltage is only 150 mV (typical) at 200 mA.Documentation
Data Sheet 1
Application Note 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADP3303A yet. Have something to say?
Start a Discussion on EngineerZone®