ADP323
ADP323
RECOMMENDED FOR NEW DESIGNSTriple, 200 mA, Low Noise, High PSRR Voltage Regulator
- Part Models
- 1
- 1ku List Price
- Starting From $0.88
Viewing:
Overview
- Fixed (ADP322) and adjustable output (ADP323) options
- Bias voltage range (VBIAS): 2.5 V to 5.5 V
- LDO input voltage range (VIN1/VIN2, VIN3): 1.8 V to 5.5 V
- Three 200 mA low dropout voltage regulators (LDOs)
- 16-lead, 3 mm × 3 mm LFCSP
- Initial accuracy: ±1%
- Stable with 1 µF ceramic output capacitors
- No noise bypass capacitor required
- 3 independent logic controlled enables
- Overcurrent and thermal protection
- Key specifications
- High PSRR
- 76 dB PSRR up to 1 kHz
- 70 dB PSRR at 10 kHz
- 60 dB PSRR at 100 kHz
- 40 dB PSRR at 1 MHz
- Low output noise
- 24 µV rms typical output noise at VOUT = 1.2 V
- 43 µV rms typical output noise at VOUT = 2.8 V
- High PSRR
- Excellent transient response
- Low dropout voltage: 110 mV at 200 mA load
- 85 µA typical ground current at no load, all LDOs enabled
- 100 µs fast turn on circuit
- Guaranteed 200 mA output current per regulator
- −40°C to +125°C junction temperature
The ADP322/ADP323 200 mA triple output LDOs combine high PSRR, low noise, low quiescent current, and low dropout voltage to extend the battery life of portable devices and are ideally suited for wireless applications with demanding performance and board space requirements.
The ADP322/ADP323 PSRR is greater than 60 dB for frequencies as high as 100 kHz while operating with a low headroom voltage. The ADP322/ADP323 offer much lower noise performance than competing LDOs without the need for a noise bypass capacitor.
The ADP322/ADP323 are available in a miniature 16-lead, 3 mm × 3 mm LFCSP package and are stable with tiny 1 µF ±30% ceramic output capacitors providing the smallest possible board area for a wide variety of portable power needs.
The ADP322 is available in output voltage combinations ranging from 0.8 V to 3.3 V and offers overcurrent and thermal protection to prevent damage in adverse conditions. The ADP323 adjustable triple LDO can be configured for any output voltage between 0.5 V and 5 V with two resistors for each output.
Applications
- Mobile phones
- Digital cameras and audio devices
- Portable and battery-powered equipment
- Portable medical devices
- Post dc-to-dc regulation
Documentation
Data Sheet 1
User Guide 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP323ACPZ-R7 | 16-Lead LFCSP (3mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 5, 2018 - 16_0235 Assembly Transfer to ASE Korea and Test Transfer to STATS ChipPAC Singapore of Select LFCSP Parts. |
||
| ADP323ACPZ-R7 | PRODUCTION | |
|
Aug 6, 2014 - 13_0223 Assembly and Test Transfer of Select 2x3mm and 3x3mm LFCSP Products to STATS ChipPAC China |
||
| ADP323ACPZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool