ADP3155
ObsoleteVRM 8.2/3/4 Buck Controller With Two Linear Controllers
Overview
|
|
The ADP3155 is a highly efficient synchronous buck switching regulator controller optimized for converting the 5 V main supply into the core supply voltage required the Pentium III and other high performance processsors. The ADP3155 uses an internal 5-bit DAC to read a voltage identification (VID) code directly from the processor, which is used to set the output voltage between 1.3 V and 3.5 V. The ADP3155 uses a current mode, constant off-time architecture to drive 2 external N-channel MOSFETs at a programmable switching frequency which can be optimized for size and efficiency. It also uses a unique supplemental regulation technique called active voltage positioning to enhance load transient performance.
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADP3155 yet. Have something to say?
Start a Discussion on EngineerZone®