ADP3041

PRODUCTION

TFT LCD Panel Power Module

Viewing:

Overview

  • 600 kHz PWM Frequency
  • Fully Integrated 1.5 A Power Switch
  • 3% Output Regulation Accuracy
  • Simple Compensation
  • 90% Efficiency
  • Small Inductor and MLC Capacitors
  • 300 µA Quiescent Supply Current
  • See datasheet for additional features

The ADP3041 is a fixed frequency, PWM step-up dc-to-dc switching regulator with five buffers capable of 12 V boosted output voltage in a TSSOP 20-lead package. It provides high efficiency, low noise operation, and excellent dynamic response and is easy to use. The high switching frequency allows for small, cost-saving external inductive and capacitive components. The ADP3041 operates in PWM current mode. The current limit and the power switch are integrated completely on-chip.

APPLICATIONS

  • TFT LCD Bias Supplies

ADP3041
TFT LCD Panel Power Module
ADP3041 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADP3041 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed