ADP3026
ObsoleteHigh-Efficiency Notebook Computer Power Supply Controller
Overview
|
|
The ADP3026 is a highly efficient dual synchronous buck switching regulator controller optimized for converting the battery or adapter input into the system supply voltages required in notebook computers. The ADP3026 uses a dual-mode PWM/Power Saving Mode architecture to maintain efficiency over a wide load range.
The ADP3026 provides accurate and reliable short circuit protection using an internal current sense circuit, which reduces cost and increases overall efficiency. Other protection features include programmable soft-start, UVLO, and integrated output undervoltage/overvoltage protection.
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADP3026 yet. Have something to say?
Start a Discussion on EngineerZone®