ADP2166
PRODUCTION5.5 V, 6 A, High Efficiency, Step-Down DC-to-DC Regulators with Output Tracking
- Part Models
- 7
- 1ku List Price
- Starting From $3.10
Overview
- Continuous output current: 6 A
- Integrated MOSFET
- High-side on resistance: 19 mΩ
- Low-side on resistance: 15 mΩ
- Reference voltage: 0.6 V ± 1% over temperature range
- Input voltage range: 2.7 V to 5.5 V
- Current mode architecture
- Switching frequency
- Fixed frequency: 620 kHz or 1.2 MHz
- Adjustable frequency: 250 kHz to 1.4 MHz
- Synchronizes to external clock: 250 kHz to 1.4 MHz
- Selectable synchronize phase shift: in phase or out of phase
- External compensation
- Programmable soft start
- Startup into a precharged output
- Voltage tracking input
- Power-good output and precision enable input
- Accurate current limit
- Available in 24-lead, 4 mm × 4 mm LFCSP package
The ADP2165/ADP2166 are high efficiency, current mode control, step-down dc-to-dc regulators with an integrated 19 mΩ high-side FET and a 15 mΩ synchronous rectified FET. The ADP2165/ADP2166 combine a small size, 4 mm × 4 mm LFCSP package with an accurate current limit, resulting in a smaller inductor size and a high power density, point of load solution.
Key features include precision enable, power-good monitor, and output voltage tracking to facilitate robust sequencing. The switching frequency can be programmed from 250 kHz to 1.4 MHz, or it can be fixed at 620 kHz or 1.2 MHz. The synchronization function allows the switching frequency to synchronize to an external clock, minimizing the electromagnetic interference (EMI) of the system.
The ADP2165/ADP2166 are designed to be extremely flexible with the addition of a minimal amount of external components to program soft start and control loop compensation.
he ADP2165/ADP2166 are supplied from an input voltage of 2.7 V to 5.5 V. Output voltage options include 3.3 V, 2.5 V, 1.8 V, 1.5 V, 1.2 V, or 1.0 V fixed outputs and adjustable options capable of supporting an output voltage range from 0.6 V to 90% of the input voltage. Protection features include undervoltage lockout (UVLO), overvoltage protection (OVP), overcurrent protection (OCP), and thermal shutdown (TSD) for robust performance.
The ADP2165/ADP2166 operate over the −40°C to +125°C junction temperature range and are available in a 24-lead LFCSP package.
Applications
- Point of load regulation
- Communications and networking
- High end consumer
- Industrial, instrumentation, and healthcare
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP2166ACPZ-1.0-R7 | 24-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP2166ACPZ-1.2-R7 | 24-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP2166ACPZ-1.5-R7 | 24-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP2166ACPZ-1.8-R7 | 24-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP2166ACPZ-2.5-R7 | 24-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP2166ACPZ-3.3-R7 | 24-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP2166ACPZ-R7 | 24-Lead LFCSP (4mm x 4mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 25, 2025 - 25_0055 Gold Wire to Copper Wire Conversion(PCA) |
||
| ADP2166ACPZ-1.0-R7 | PRODUCTION | |
| ADP2166ACPZ-1.2-R7 | PRODUCTION | |
| ADP2166ACPZ-3.3-R7 | PRODUCTION | |
| ADP2166ACPZ-R7 | PRODUCTION | |
|
Feb 6, 2017 - 16_0234 Assembly Transfer to ASE Korea and Test Transfer to STATS ChipPAC Singapore of Select LFCSP Parts. |
||
| ADP2166ACPZ-1.0-R7 | PRODUCTION | |
| ADP2166ACPZ-1.2-R7 | PRODUCTION | |
| ADP2166ACPZ-1.5-R7 | PRODUCTION | |
| ADP2166ACPZ-1.8-R7 | PRODUCTION | |
| ADP2166ACPZ-2.5-R7 | PRODUCTION | |
| ADP2166ACPZ-3.3-R7 | PRODUCTION | |
| ADP2166ACPZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADP2166
- ADP2166-1.0
- ADP2166-1.2
- ADP2166-1.5
- ADP2166-1.8
- ADP2166-2.5
- ADP2166-3.3
ADP2165/ADP2166 Buck Designer Tool
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open ToolSIMPLIS Models 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADP2166 yet. Have something to say?
Start a Discussion on EngineerZone®