ADP2147
PRODUCTIONCompact, 800 mA, 3 MHz, Simple DVS, Buck Regulator
- Part Models
- 4
- 1ku List Price
- Starting From $1.21
Overview
- Input voltage: 2.3 V to 5.5 V
- Peak efficiency: 95%
- 3 MHz fixed frequency operation
- Low quiescent current: 23 μA
- Ultralow shutdown current: 0.2 μA (typical)
- VSEL pin for simple dynamic voltage scaling (DVS)
- 100% duty cycle low dropout mode
- Internal synchronous rectifier, compensation, and soft start
- Current overload and thermal shutdown protection
- Small, 6-ball, 1 mm × 1.5 mm WLCSP package
The ADP2147 is a high efficiency, low quiescent current, step-down (buck) dc-to-dc regulator with an output voltage that can be switched between two different settings under the control of a select pin. The total solution requires only three tiny external components.
The buck regulator automatically switches operating modes, depending on the load current level, to maximize efficiency. At high output loads, the buck regulator operates in PWM mode. When the load current falls below a predefined threshold, the regulator operates in power save mode (PSM), improving the light-load efficiency.
The ADP2147 runs on input voltages of 2.3 V to 5.5 V, which allows for single lithium or lithium polymer cells, multiple alkaline or NiMH cells, PCMCIA, USB, and other standard power sources. The maximum load current of 800 mA is achievable across the input voltage range.
The ADP2147 is available with fixed output voltages from 0.8 V to 3.3 V. All versions include an internal power switch and synchronous rectifier for minimal external part count and high efficiency. The ADP2147 has an internal soft start and is internally compensated. During logic controlled shutdown, the input is disconnected from the output, and the ADP2147 draws less than 0.2 μA (typical) from the power source.
Other key features include undervoltage lockout to prevent deep battery discharge and soft start to prevent input current overshoot at startup. The ADP2147 is available in a 6-ball WLCSP.
Applications
- PDAs and palmtop computers
- Wireless handsets
- Digital audio portable media players
- Digital cameras, GPS navigation units
- Low power portable medical equipment
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP2147ACBZ-110-R7 | 6-Ball WLCSP (1.5mm x 1mm) | ||
| ADP2147ACBZ-130-R7 | 6-Ball WLCSP (1.5mm x 1mm) | ||
| ADP2147ACBZ-150-R7 | 6-Ball WLCSP (1.5mm x 1mm) | ||
| ADP2147ACBZ-170-R7 | 6-Ball WLCSP (1.5mm x 1mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| ADP2147ACBZ-110-R7 | PRODUCTION | |
| ADP2147ACBZ-130-R7 | PRODUCTION | |
| ADP2147ACBZ-150-R7 | PRODUCTION | |
| ADP2147ACBZ-170-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADP2147 yet. Have something to say?
Start a Discussion on EngineerZone®