ADP2126
NOT RECOMMENDED FOR NEW DESIGNSUltralow Profile, 500 mA, 6 MHz, Synchronous, Step-Down, DC-to-DC, BUMP_CHIP
- Part Models
- 1
- 1ku List Price
- Starting From $1.09
Overview
- 1.20 V and 1.26 V fixed output voltage options
- Clock signal enable
Logic signal enable also available on certain models - 6 MHz operating frequency
- 500 mA continuous output current
- 0.3 μA (typical) shutdown supply current
- Pin-selectable power-saving mode
- Compatible with tiny multilayer inductors
- Internal synchronous rectifier
- Internal compensation
- See data sheet for additional features
The ADP2126 / ADP2127 are high frequency, step-down, dc-to-dc converters optimized for portable applications in which board area and battery life are critical constraints. The fixed 6 MHz operating frequency enables the use of tiny ceramic inductors and capacitors and the regulators use spread spectrum frequency modulation to reduce EMI. Additionally, synchronous rectification improves efficiency and results in fewer external components.
At high load currents, the ADP2126 / ADP2127 use a voltage regulating pulse-width modulation (PWM) mode that maintains a constant frequency with excellent stability and transient response. Light load operation is determined by the state of the MODE pin. In forced PWM mode, the converter continues operating in PWM for light loads. Under light load conditions in auto mode, the ADP2126 / ADP2127 automatically enter a power-saving mode, which uses pulse frequency modulation (PFM) to reduce the effective switching frequency, thus ensuring the longest battery life in portable applications.
The ADP2126 / ADP2127 are enabled by a 6 MHz to 27 MHz external clock signal applied to the EXTCLK pin. Certain models can also be enabled with a logic high signal. When the external clock is not switching and in a low logic state, the ADP2126 / ADP2127 stop regulating and shut down to draw less than 0.3 μA (typical) from the source.
The ADP2126 / ADP2127 have an input voltage range of 2.1 V to 5.5 V, allowing the use of single Li+/Li polymer cell, three-cell alkaline, NiMH cell, and other standard power sources. The ADP2126 / ADP2127 are internally compensated to minimize external components and can source up to 500 mA. Other key features, such as cycle-by-cycle peak current limit, soft start, undervoltage lockout (UVLO), output-to-ground short-circuit protection, and thermal shutdown provide protection for internal and external circuit components.
APPLICATIONS
- Mobile phones
- Digital still/video cameras
- Digital audio
- Portable equipment
- Camera modules
- Image stabilization systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP2126ACDZ-1.20R7 | BUMPED_DIE |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| ADP2126ACDZ-1.20R7 | ||
|
Dec 17, 2024 - 24_0081 Discontinuance of Select 200mm (8 inch) Products Bumped at Amkor Technology Korea |
||
| ADP2126ACDZ-1.20R7 | ||
This is the most up-to-date revision of the Data Sheet.