ADP199
PRODUCTION3.6 V, 500 mA Logic Controlled High-Side Load Switch
- Part Models
- 1
- 1ku List Price
- Starting From $0.48
Overview
- Constant low RDSON of 40 mΩ over input voltage range
- Low input voltage range: 0.9 V to 3.6 V
- 500 mA continuous operating current at 85°C
- 1.2 V logic compatible enable input
- Low 6 μA quiescent current, independent of load current
- Ultralow shutdown current: <100 nA
- Ultrasmall 0.8 mm × 0.8 mm × 0.5 mm, 4-ball, 0.4 mm pitch WLCSP
The ADP199 is a high-side load switch designed for operation between 0.9 V to 3.6 V. A load switch provides power domain isolation, thereby helping to keep subsystems isolated and powered independently, and enabling reduced power consumption.
The ADP199 contains a low on-resistance, N-channel MOSFET to minimize power loss, and supports over 500 mA of continuous load current. The low 6 μA quiescent current and ultralow shutdown current make the ADP199 ideal for battery-operated portable equipment. The built-in level shifter for enable logic makes the ADP199 compatible with many processors and GPIO controllers.
In addition to high performance, the ADP199 occupies mini-mal printed circuit board (PCB) space with an area of less than 0.64 mm2 and a height of 0.50 mm.
The ADP199 is available in an ultra-small, 0.8 mm × 0.8 mm × 0.5 mm, 4-ball, 0.4 mm pitch WLCSP.
APPLICATIONS
- Low operating voltage processors
- Mobile phones
- Digital cameras and audio devices
- Portable and battery-powered equipment
- Optical XMT/RCVR modules
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP199ACBZ-R7 | 4-Ball WLCSP (1.02mm x 0.95mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 25, 2012 - 12_0187 ADP199 WLCSP Shipping Changes |
||
| ADP199ACBZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADP199 yet. Have something to say?
Start a Discussion on EngineerZone®