ADP1883
PRODUCTIONSynchronous Current-Mode Buck Controller with Constant On-time, 0.8 V Reference Voltage, and Power Saving Mode
- Part Models
- 3
- 1ku List Price
- Starting From $1.39
Overview
- Power input voltage as low as 2.75 V to 20 V
- Bias supply voltage range:
2.75 V to 5.5 V - Minimum output voltage: 0.6 V
- 0.8 V reference voltage with ±1.0% accuracy
- Supports all N-channel MOSFET power stages
- Available in 300 kHz, 600 KHz, and 1.0 MHz options
- No current-sense resistor required
- Power saving mode (PSM) for light loads (ADP1883 only)
- Resistor Programmable Current Sense Gain
- Thermal overload protection
- Short-circuit protection
- See data sheet for additional features
The ADP1882 / ADP1883 are versatile current-mode, synchronous step-down controllers that provide superior transient response, optimal stability, and current-limit protection by using a constant on-time, pseudo-fixed frequency with a programmable current-limit, current-control scheme. In addition, these devices offer optimum performance at low duty cycles by using valley current-mode control architecture. This allows the ADP1882 / ADP1883 to drive all N-channel power stages to regulate output voltages as low as 0.8 V.
The ADP1883 is the power saving mode (PSM) version of the device and is capable of pulse skipping to maintain output regulation while achieving improved system efficiency at light loads (see the Power Saving Mode (PSM) Version (ADP1883) section for more information).
Available in three frequency options (300 kHz, 600 kHz, and 1.0 MHz, plus the PSM option), the ADP1882/ADP1883 are well suited for a wide range of applications. These ICs not only operate from a 2.75 V to 5.5 V bias supply, but they also can accept a power input as high as 20 V.
In addition, an internally fixed soft start period is included to limit input in-rush current from the input supply during startup and to provide reverse current protection during soft start for a pre-charged output. The low-side current-sense, current-gain scheme and integration of a boost diode, along with the PSM/forced pulse-width modulation (PWM) option, reduce the external part count and improve efficiency.
The ADP1882 / ADP1883 operate over the -40°C to +125°C junction temperature range and are available in a 10-lead MSOP.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1883ARMZ-0.3-R7 | 10-Lead MSOP | ||
| ADP1883ARMZ-0.6-R7 | 10-Lead MSOP | ||
| ADP1883ARMZ-1.0-R7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 8, 2016 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADP1883ARMZ-0.3-R7 | PRODUCTION | |
| ADP1883ARMZ-0.6-R7 | PRODUCTION | |
| ADP1883ARMZ-1.0-R7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADP1883ARMZ-0.3-R7 | PRODUCTION | |
| ADP1883ARMZ-0.6-R7 | PRODUCTION | |
| ADP1883ARMZ-1.0-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADP1883 yet. Have something to say?
Start a Discussion on EngineerZone®