ADP1190A
PRODUCTIONIntegrated 500 mA Load Switch with Quad Signal Switch
- Part Models
- 1
- 1ku List Price
- Starting From $0.82
Overview
- Low input voltage range:
1.4 V to 3.6 V - Load switch Low RDSON_L of 65 mΩ at 3.6 V 500 mA continuous operating current
- 4 SPST normally open signal switches
RDSON_S of 3 Ω at 1.8 V - Internal charge pump for constant signal switch RDSON
- Output discharge resistance (RDIS): 215 Ω at the output side of the load switch and each analog signal switch output
- Built-in level shift for control logic that can operate by a 1.2 V logic
- Ultralow shutdown current: 0.7 µA
- Ultrasmall 1.2 mm × 1.6 mm × 0.5 mm, 12-ball, 0.4 mm pitch WLCSP
The ADP1190A is an integrated high-side load switch with four signal switches designed for operation from 1.4 V to 3.6 V. This load switch provides power domain isolation for extended power battery life. The load switch is a low on-resistance P-channel MOSFET that supports up to 500 mA of continuous load current and minimizes power loss. Integrated with the load switch are four normally open, 3 Ω single pole, single throw (SPST) signal switches controlled by the charge pump.
Beyond its excellent operating performance, the ADP1190A occupies minimal printed circuit board (PCB) space with an area less than 1.92 mm2 and a height of 0.50 mm. The ADP1190A is available in an ultrasmall 1.2 mm × 1.6 mm × 0.5 mm, 12-ball, 0.4 mm pitch WLCSP.
APPLICATIONS
- Mobile phones
- SIM card disconnect switches
- Digital cameras and audio devices
- Portable and battery-powered equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1190AACBZ-R7 | 12-Ball WLCSP (1.2mm x 1.6mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADP1190A yet. Have something to say?
Start a Discussion on EngineerZone®