ADP1173

Obsolete

Micropower DC-DC Converter

Viewing:

Part Details

  • Operates From 2.0 V to 30 V Input Voltages
  • User-Adjustable Current Limit
  • Internal 1 A Power Switch
  • Only 110 mA Supply Current (Typical)
  • Fixed or Adjustable Output
    Voltage Versions
  • Step-Up or Step-Down Mode Operation
  • 8-Pin DIP or SO-8 Package
  • Very Few External Components Required
  • Low Battery Detector On-Chip
ADP1173
Micropower DC-DC Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADP1173 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed