ADP1073
ObsoleteMicropower DC-DC Converter Adjustable and Fixed 3.3 V, 5 V, 12 V
Overview
The ADP1073 is part of a family of step-up/step-down switch-ing regulators that operates from an input supply voltage of as little as 1.0 V. This extremely low input voltage allows the ADP1073 to be used in applications requiring use of a single cell battery as the primary power source.
An auxiliary gain amplifier can serve as a low battery detector or linear regulator. Quiescent current on the ADP1073-5 is only 100 µA unloaded, making it ideal for systems where long battery life is required.
The ADP1073 can deliver 40 mA at 5 V from an input voltage range as low as 1.25 V, or 10 mA at 5 V from a 1.0 V input.
Current limiting is available by adding an external resistor.
Documentation
Data Sheet 1
Obsolete Data Sheet 1
Video 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADP1073 yet. Have something to say?
Start a Discussion on EngineerZone®