ADP1050
PRODUCTIONDigital Controller for Isolated Power Supply with PMBus Interface
- Part Models
- 2
- 1ku List Price
- Starting From $5.06
Overview
- Versatile digital voltage mode controller
- High speed input voltage feedforward control
- 4 pulse-width modulation (PWM) logic outputs with 625 ps resolution
- Switching frequency: 49 kHz to 625 kHz
- Frequency synchronization as slave device
- Pulse skipping power saving mode
- Prebias startup
- Conditional overvoltage protection
- Extensive fault detection and protection
- PMBus compliant
- Graphical user interface (GUI) for ease of programming
- On-board EEPROM for programming and data storage
- Available in a 20-lead, 4 mm × 4 mm LFCSP
- −40°C to +125°C operating temperature
The ADP1050 is an advanced digital controller with a PMBus™ interface targeting high density, high efficiency dc-to-dc power conversion. This controller implements voltage mode control with high speed, input voltage feedforward operation for enhanced transient and noise performance. The ADP1050 has four programmable pulse-width modulation (PWM) outputs capable of controlling most high efficiency power supply topologies, with the added control of synchronous rectification (SR).
The ADP1050 implements several features to enable a robust system of parallel and redundant operation for customers who require high availability. The device provides synchronization, prebias startup, and conditional overvoltage techniques to identify and safely shut down an erroneous power supply in parallel operation mode.
The ADP1050 is based on flexible state machine architecture and is programmed using an intuitive graphical user interface (GUI). The easy-to-use GUI reduces design cycle time and results in a robust, hardware coded system loaded into the built-in EEPROM. The small size (4 mm × 4 mm) of the LFCSP package makes the ADP1050 ideal for ultracompact, isolated dc-to-dc power module or embedded power designs.
Applications
- High density, isolated dc-to-dc power supplies
- Intermediate bus converters
- High availability parallel power systems
- Server, storage, industrial, networking, and communications infrastructure
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Video 1
Device Drivers 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1050ACPZ-R7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADP1050ACPZ-RL | 20-Lead LFCSP (4mm x 4mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 25, 2025 - 25_0054 Gold wire to Copper wire Conversion (Notification) |
||
| ADP1050ACPZ-R7 | PRODUCTION | |
| ADP1050ACPZ-RL | PRODUCTION | |
|
Apr 10, 2015 - 15_0075 ADP1050 Die Revision |
||
| ADP1050ACPZ-R7 | PRODUCTION | |
| ADP1050ACPZ-RL | PRODUCTION | |
|
May 29, 2014 - 14_0136 Assembly and Test Transfer of Select 4x4 and 5x5 mm LFCSP Products to STATS ChipPAC China |
||
| ADP1050ACPZ-R7 | PRODUCTION | |
| ADP1050ACPZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?