ADN4693E
PRODUCTION3.3 V, 200 Mbps, Full-Duplex, High Speed M-LVDS Transceiver with Type 1 Receiver
- Part Models
- 2
- 1ku List Price
- Starting From $2.12
Overview
- Multipoint LVDS transceivers (low voltage differential signaling driver and receiver pairs)
- Switching rate: 200 Mbps (100 MHz)
- Supported bus loads: 30 Ω to 55 Ω
- Type 1 receiver type: hysteresis of 25 mV
- Conforms to TIA/EIA-899 standard for M-LVDS
- Glitch free power-up/power-down on M-LVDS bus
- Common-mode range: −1 V to +3.4 V, allowing communication with 2 V of ground noise
- Driver outputs high-Z when disabled or powered off
- See data sheet for additional features
The ADN4691E / ADN4693E / ADN4696E / ADN4697E are multipoint, low voltage differential signaling (M-LVDS) transceivers (driver and receiver pairs) that can operate at up to 200 Mbps (100 MHz). The receivers detect the bus state with a differential input of as little as 50 mV over a common-mode voltage range of −1 V to +3.4 V. ESD protection of up to ±15 kV is implemented on the bus pins. The devices adhere to the TIA/EIA-899 standard for M-LVDS and complement TIA/EIA- 644 LVDS devices with additional multipoint capabilities.
The ADN4691E / ADN4693E are Type 1 receivers with 25 mV of hysteresis so that slow-changing signals or loss of input does not lead to output oscillations. The ADN4696E / ADN4697E are Type 2 receivers exhibiting an offset threshold, guaranteeing the output state when the bus is idle (bus-idle fail-safe) or the inputs are open (open-circuit fail-safe).
The devices are available as half-duplex in an 8-lead SOIC package (the ADN4691E / ADN4696E) or as full-duplex in a 14-lead SOIC package (the ADN4693E / ADN4697E).
APPLICATIONS
- Backplane and cable multipoint data transmission
- Multipoint clock distribution
- Low power, high speed alternative to shorter RS-485 links
- Networking and wireless base station infrastructure
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Video 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADN4693EBRZ | 14-Lead SOIC | ||
| ADN4693EBRZ-RL7 | 14-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 16, 2015 - 15_0129 Metal Mask Edits to ADN469XE Family of Devices. |
||
| ADN4693EBRZ | PRODUCTION | |
| ADN4693EBRZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.