ADN4621

RECOMMENDED FOR NEW DESIGNS

7.5 kV RMS/3.75 kV RMS, Dual-Channel LVDS 2.5 Gigabit Isolator (1 Reverse Channel)

Viewing:

Overview

  • 7.5 kV rms/3.75 kV rms LVDS isolators
  • Complies with TIA/EIA-644-A LVDS signal levels
  • Dual-channel configuration (ADN4620: 2 + 0, ADN4621: 1 + 1)
  • Any data rate up to 2.5 Gbps switching with low jitter
    • 5 Gbps total bandwidth across two channels
    • 2.15 ns typical propagation delay
    • Typical jitter: 0.82 ps rms random, 40 ps total peak-to-peak
  • Lower power 1.8 V supplies with 3.3 V supplies for I/O
  • Up to ±8 kV IEC 61000-4-2 ESD protection across isolation barrier
  • High common-mode transient immunity: 70 kV/μs typical
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 3750 VRMS (20-lead SSOP)
      • VISO = 17500 VRMS (16-lead SOIC_IC)
    • IEC/EN/CSA 62368-1
    • IEC/CSA 60601-1
    • IEC/CSA 61010-1
    • CQC GB4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 1500 VPEAK
  • Enable or disable refresh (20-lead SSOP package)
  • Operating temperature range: −40°C to +125°C
  • Compact SSOP package with 5.3 mm creepage or wide SOIC_IC package with 16 mm creepage
ADN4621
7.5 kV RMS/3.75 kV RMS, Dual-Channel LVDS 2.5 Gigabit Isolator (1 Reverse Channel)
ADN4621 Functional Block Diagram ADN4621 Pin Configuration ADN4621 Pin Configuration ADN4621 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADN4621

Evaluating the ADN4621 3.75 kV RMS, Dual-Channel LVDS 2.5 Gigabit Isolator

Features and Benefits

  • Isolated ground planes (logic side and bus side)
  • High speed layout supports 2.5 Gigabit operation and precision jitter measurements (<1 ps rms for random jitter)
  • Convenient connections through SMA terminals
    • 1.8 V power on Side 1 (VDD1) and Side 2 (VDD2)
    • 3.3 V power for LVDS receivers on Side 1 (VIO1) and Side 2 (VIO2, used with ADN4621 only)
    • Ground on Side 1 (GND1) and ground on Side 2 (GND2)
    • Side 1 LVDS signals: DIN1+, DIN1−, DIN2+ or DOUT2+, DIN2− or DOUT2−
    • Side 2 LVDS signals: DOUT1+, DOUT1−, DOUT2+ or DIN2+, DOUT2− or DIN2−
  • Jumper-selectable refresh mode
  • Termination resistors on all LVDS receivers

Product Details

The EVAL-ADN4620EBZ and EVAL-ADN4621EBZ allow quick and easy evaluation of the ADN4620/ADN4621 low voltage differential signaling (LVDS) isolators without the need for external components. The ADN4620/ADN4621 employ the Analog Devices, Inc., iCoupler® technology to combine a 2-channel isolator with LVDS receivers and drivers into a single, 20-lead SSOP package. The ADN4620/ADN4621 are capable of running at data rates of up to 2.5 Gbps with low jitter.

The EVAL-ADN4620EBZ/EVAL-ADN4621EBZ have separate ground and power planes for each side of the isolator, with individual 1.8 V power supplies required on each side of  the ADN4620/ADN4621. This separation enables the evaluation of the ADN4620/ADN4621 with galvanic isolation between both sides of the devices. An additional power supply providing 3.3 V is required on Side 1 (and also Side 2 for the ADN4621).

For full details on the ADN4620/ADN4621, see the ADN4620/ADN4621 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADN4620EBZ or EVALADN4621EBZ.

EVAL-ADN4621
Evaluating the ADN4621 3.75 kV RMS, Dual-Channel LVDS 2.5 Gigabit Isolator
EVAL-ADN4621EBZ Evaluation Board EVAL-ADN4621EBZ Evaluation Board - Top View EVAL-ADN4621EBZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed