ADM869L
ADM869L
Obsolete2 A, High-Side P-Channel Switch with Current Limit and Thermal Shutdown
Viewing:
Overview
|
|
The ADM869L is a logic controlled P-channel switch with low on resistance, capable of sourcing up to 2 A from supply voltages between 2.7 V and 5.5 V. A user-settable current limit allows the trip current to be set between 400 mA and 2 A with an accuracy of ±21%. This allows the system power supply to be protected against short circuits and surge currents in peripheral loads powered via the ADM869L. Over-current and over-temperature conditions are signalled by a FAULT output.
The ADM869L also offers low quiescent current of typically 12 µA and shutdown currently of typically 10 nA.
Documentation
Application Note 1
Technical Articles 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADM869L yet. Have something to say?
Start a Discussion on EngineerZone®