ADM6713
ADM6713
PRODUCTIONMicroprocessor Supervisory Circuit in 4-Lead SC70
- Part Models
- 7
- 1ku List Price
- Starting From $0.48
Viewing:
Overview
- Specified over temperature
- Low power consumption (12 μA)
- Reset timeout period of 140 ms (minimum)
- Output stages
Push-pull RESET output (ADM6711)
Open-drain RESET output (ADM6713)
- Precision monitoring of 2.5 V, 3 V,
3.3 V, and 5 V power supply voltages - Manual reset input
- Reset assertion down to 1 V VCC
- Power supply glitch immunity
- 4-lead SC70 package
The ADM6711 / ADM6713 are reset generator circuits suitable for use in microprocessor-based systems. They provide a reset signal on power-up, power-down, and whenever the supply voltage falls below a preset threshold. In addition, both parts have a debounced manual reset input so that a reset signal can also be initiated with an external switch or logic signal.
With six different reset threshold options available ranging from 2.32 V to 4.63 V, the ADM6711 / ADM6713 are suitable for monitoring 2.5 V, 3 V, 3.3 V, and 5 V supplies. A reset timeout of at least 140 ms occurs when VCC rises above the threshold. This gives the supply voltage time to stabilize before the microprocessor starts up.
The ADM6711 has a push-pull output, so no additional external components are needed. The ADM6713 open-drain output requires an external pull-up resistor that can be connected to a voltage higher than VCC, if desired.
The parts are highly reliable with accurate voltage references and immunity to fast, negative-going transients on VCC. Low current consumption and space-efficient, 4-lead SC70 packaging make the ADM6711 / ADM6713 ideal for use in low power portable applications.
APPLICATIONS
- Microprocessor systems
- Computers
- Controllers
- Intelligent instruments
- Automotive systems
Documentation
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM6713LAKSZ-REEL7 | 4-Lead SC70 | ||
| ADM6713MAKSZ-REEL7 | 4-Lead SC70 | ||
| ADM6713RAKSZ-REEL7 | 4-Lead SC70 | ||
| ADM6713SAKSZ-REEL | 4-Lead SC70 | ||
| ADM6713SAKSZ-REEL7 | 4-Lead SC70 | ||
| ADM6713TAKSZ-REEL7 | 4-Lead SC70 | ||
| ADM6713ZAKSZ-REEL7 | 4-Lead SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 26, 2010 - 10_0008 Halogen Free Material Change for SC_70 Products |
||
| ADM6713LAKSZ-REEL7 | PRODUCTION | |
| ADM6713MAKSZ-REEL7 | PRODUCTION | |
| ADM6713RAKSZ-REEL7 | PRODUCTION | |
| ADM6713SAKSZ-REEL | PRODUCTION | |
| ADM6713SAKSZ-REEL7 | PRODUCTION | |
| ADM6713TAKSZ-REEL7 | PRODUCTION | |
| ADM6713ZAKSZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.