ADM6710
ADM6710
PRODUCTIONLow Voltage, High Accuracy, Triple/Quad Voltage Microprocessor Supervisory Circuit
- Part Models
- 10
- 1ku List Price
- Starting From $2.27
Viewing:
Overview
- Accurate monitoring of up to four power supply voltages
- 5 factory set threshold options: 1.8 V, 2.5 V, 3.0 V, 3.3 V, 5 V
- Adjustable input threshold voltage = 0.62 V (1.5% accuracy)
- Open-drain RESET output (10 μA internal pull-up)
- Reset output stage: active low, valid to IN1 = 1 V or IN2 = 1 V
- Low power consumption (35 μA)
- Power supply glitch immunity
- Specified from −40°C to +125°C
- 6-lead SOT-23 package
- 200 ms typical reset timeout
The ADM6710 is a low voltage, high accuracy supervisory circuit. The device monitors up to four system supply voltages.
The ADM6710 incorporates a variety of internally pretrimmed undervoltage threshold options for monitoring 1.8 V, 2.5 V, 3.0 V, 3.3 V and 5.0 V supply voltages. The ADM6710Q offers three adjustable thresholds for monitoring voltages down to 0.62 V. See the Ordering Guide section for a list and description of all available options.
If a monitored power supply voltage falls below the minimum voltage threshold, a single active low output asserts, triggering a system reset. The output is open-drain with a weak internal pull-up to the monitored IN2 supply (or to VCC in the case of the ADM6710Q) of typically 10 μA. After all voltages rise above the selected threshold level, the reset signal remains low for the reset timeout period (200 ms typical).
The ADM6710 output remains valid as long as IN1 or IN2 exceeds 1 V, whereas for the ADM6710Q, the output remains valid as long as VCC exceeds 2 V.
Unused monitored inputs must not be allowed to float or to be grounded, instead they must be connected to a supply voltage greater than their specified threshold voltages. The ADM6710 is available in a 6-lead SOT-23 package. The device operates over the extended temperature range of −40°C to +125°C.
APPLICATIONS
- Telecommunications
- Microprocessor systems
- Desktop and notebook computers
- Data storage equipment
- Servers/workstations
Documentation
Data Sheet 1
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM6710BARJZ-REEL7 | 6-Lead SOT-23 | ||
| ADM6710CARJZ-REEL7 | 6-Lead SOT-23 | ||
| ADM6710DARJZ-REEL7 | 6-Lead SOT-23 | ||
| ADM6710EARJZ-REEL7 | 6-Lead SOT-23 | ||
| ADM6710FARJZ-REEL7 | 6-Lead SOT-23 | ||
| ADM6710IARJZ-REEL7 | 6-Lead SOT-23 | ||
| ADM6710JARJZ-REEL7 | 6-Lead SOT-23 | ||
| ADM6710KARJZ-REEL7 | 6-Lead SOT-23 | ||
| ADM6710LARJZ-REEL7 | 6-Lead SOT-23 | ||
| ADM6710QARJZ-REEL7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 19, 2026 - 23_0143 Qualification of an Alternate Wafer Fab Site for 0.5um TSMC CMOS Process |
||
| ADM6710BARJZ-REEL7 | PRODUCTION | |
| ADM6710CARJZ-REEL7 | PRODUCTION | |
| ADM6710DARJZ-REEL7 | PRODUCTION | |
| ADM6710EARJZ-REEL7 | PRODUCTION | |
| ADM6710FARJZ-REEL7 | PRODUCTION | |
| ADM6710IARJZ-REEL7 | PRODUCTION | |
| ADM6710JARJZ-REEL7 | PRODUCTION | |
| ADM6710KARJZ-REEL7 | PRODUCTION | |
| ADM6710LARJZ-REEL7 | PRODUCTION | |
| ADM6710QARJZ-REEL7 | PRODUCTION | |
|
Feb 22, 2016 - 16_0021 Addition of Amkor Philippines as Alternate Assembly Site for 5L,6L and 8L SOT23 Packages |
||
| ADM6710BARJZ-REEL7 | PRODUCTION | |
| ADM6710CARJZ-REEL7 | PRODUCTION | |
| ADM6710DARJZ-REEL7 | PRODUCTION | |
| ADM6710EARJZ-REEL7 | PRODUCTION | |
| ADM6710FARJZ-REEL7 | PRODUCTION | |
| ADM6710IARJZ-REEL7 | PRODUCTION | |
| ADM6710JARJZ-REEL7 | PRODUCTION | |
| ADM6710KARJZ-REEL7 | PRODUCTION | |
| ADM6710LARJZ-REEL7 | PRODUCTION | |
| ADM6710QARJZ-REEL7 | PRODUCTION | |
|
Dec 7, 2015 - 15_0193 ADM6710 Data Sheet Change |
||
| ADM6710BARJZ-REEL7 | PRODUCTION | |
| ADM6710CARJZ-REEL7 | PRODUCTION | |
| ADM6710DARJZ-REEL7 | PRODUCTION | |
| ADM6710EARJZ-REEL7 | PRODUCTION | |
| ADM6710FARJZ-REEL7 | PRODUCTION | |
| ADM6710IARJZ-REEL7 | PRODUCTION | |
| ADM6710JARJZ-REEL7 | PRODUCTION | |
| ADM6710KARJZ-REEL7 | PRODUCTION | |
| ADM6710LARJZ-REEL7 | PRODUCTION | |
| ADM6710QARJZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADM6710BARJZ-REEL7 | PRODUCTION | |
| ADM6710CARJZ-REEL7 | PRODUCTION | |
| ADM6710DARJZ-REEL7 | PRODUCTION | |
| ADM6710EARJZ-REEL7 | PRODUCTION | |
| ADM6710FARJZ-REEL7 | PRODUCTION | |
| ADM6710IARJZ-REEL7 | PRODUCTION | |
| ADM6710JARJZ-REEL7 | PRODUCTION | |
| ADM6710KARJZ-REEL7 | PRODUCTION | |
| ADM6710LARJZ-REEL7 | PRODUCTION | |
| ADM6710QARJZ-REEL7 | PRODUCTION | |
|
Dec 5, 2008 - 08_0119 ADM6710: Orientation on reel change |
||
| ADM6710BARJZ-REEL7 | PRODUCTION | |
| ADM6710CARJZ-REEL7 | PRODUCTION | |
| ADM6710DARJZ-REEL7 | PRODUCTION | |
| ADM6710EARJZ-REEL7 | PRODUCTION | |
| ADM6710FARJZ-REEL7 | PRODUCTION | |
| ADM6710IARJZ-REEL7 | PRODUCTION | |
| ADM6710JARJZ-REEL7 | PRODUCTION | |
| ADM6710KARJZ-REEL7 | PRODUCTION | |
| ADM6710LARJZ-REEL7 | PRODUCTION | |
| ADM6710QARJZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.