ADM6384
ADM6384
LAST TIME BUYMicroprocessor Supervisory Circuit in 4-Lead SC70
- Part Models
- 8
- 1ku List Price
- Starting From $1.51
Viewing:
Overview
- Precision power supply monitoring
- 31 reset threshold options: 1.58 V to 5.0 V
- Four reset timeouts: 1 ms, 20 ms, 140 ms, and 1120 ms
- Manual reset input
- Reset output stage
- Push-pull active-low
- Guaranteed reset output valid to VCC = 1 V
- Power supply glitch immunity
- Specified over the −40°C to +125°C temperature range
- 4-lead SC70 package
The ADM6384 is a supervisory circuit that monitors power supply voltage levels in microprocessor-based systems. A power-on reset signal is generated when the supply voltage rises to a preset threshold level. The debounced manual reset input of the ADM6384 can be used to initiate a reset by means of an external push button or logic signal.
The device is available in a choice of 31 reset threshold options, from 1.58 V to 5.0 V. The minimum reset timeout periods are 1 ms, 20 ms, 140 ms, and 1120 ms.
The ADM6384 is available in a 4-lead SC70 package and typically consumes only 7 μA, making it suitable for use in low power, portable applications.
Applications
- Microprocessor systems
- Computers
- Controllers
- Intelligent instruments
- Portable equipment
Documentation
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM6384YKS17D3Z-R7 | 4-Lead SC70 | ||
| ADM6384YKS23D3Z-R7 | 4-Lead SC70 | ||
| ADM6384YKS29D1Z-R7 | 4-Lead SC70 | ||
| ADM6384YKS29D3Z-R7 | 4-Lead SC70 | ||
| ADM6384YKS31D1Z-R7 | 4-Lead SC70 | ||
| ADM6384YKS31D2Z-R7 | 4-Lead SC70 | ||
| ADM6384YKS39D2Z-R7 | 4-Lead SC70 | ||
| ADM6384YKS46D2Z-R7 | 4-Lead SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM6384YKS17D3Z-R7 | ||
| ADM6384YKS23D3Z-R7 | ||
| ADM6384YKS29D1Z-R7 | ||
| ADM6384YKS29D3Z-R7 | ||
| ADM6384YKS31D1Z-R7 | ||
| ADM6384YKS31D2Z-R7 | ||
| ADM6384YKS39D2Z-R7 | ||
| ADM6384YKS46D2Z-R7 | ||
This is the most up-to-date revision of the Data Sheet.