ADM4210
Info: : PRODUCTION
searchIcon
cartIcon

ADM4210

Low Voltage Hot Swap Controller in 6-pin TSOT Package

Show More showmore-icon

Info: : PRODUCTION tooltip
Info: : PRODUCTION tooltip
Part Models 2
1ku List Price Starting From $2.19
Features
  • Allows Safe Board Insertion and Removal from a Live Backplane
  • Adjustable Analog Current Limit with Circuit Breaker
  • Fast Response Limits Peak Fault Current
  • Automatic Retry or Latch Off On Current Fault
  • Adjustable Supply Voltage Power-Up Rate
  • High Side Drive for External FET Switch
  • Controls Supply Voltages from 2.7V to 16.5V
  • In-Built Under-voltage Lockout
  • Adjustable Over-voltage Protection
  • Low profile (1mm) TSOT Package
  • Pin for Pin Compatible with LTC4210-1 and LTC4210-2
Additional Details
show more Icon

The ADM4210 is a 6-pin TSOT Hot Swap controller that allows a board to be safely inserted and removed from a live backplane.

An internal charge pumped driver controls the GATE of an external high side N-channel FET for a supply voltage ranging from 2.7V to 16.5V. The ADM4210 provides the initial timing cycle and allows the GATE to be ramped up at a capacitor adjustable rate.

The ADM4210 features a fast current limit loop providing active current limiting together with a circuit breaker timer. The signal at the ON pin turns the part on and off and a low on the pin will reset the device.

This part is available in two options: the ADM4210-1 will automatically retry after an over-current fault and the ADM4210-2 will latch off after an over-current fault.

Part Models 2
1ku List Price Starting From $2.19

close icon

Documentation

Part Model Pin/Package Drawing Documentation CAD Symbols, Footprints, and 3D Models
ADM4210-1AUJZ-RL7
  • HTML
  • HTML
ADM4210-2AUJZ-RL7
  • HTML
  • HTML

Filter by Model

reset

Reset Filters

Part Models

Product Lifecycle

PCN

Jan 26, 2010

- 10_0007

Halogen Free Material Change for TSOT Products

ADM4210-1AUJZ-RL7

PRODUCTION

ADM4210-2AUJZ-RL7

PRODUCTION

Nov 16, 2009

- 06_0157

Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland

ADM4210-1AUJZ-RL7

PRODUCTION

ADM4210-2AUJZ-RL7

PRODUCTION

Filter by Model

reset

Reset Filters

Part Models

Product Lifecycle

PCN

Jan 26, 2010

- 10_0007

arrow down

Halogen Free Material Change for TSOT Products

ADM4210-1AUJZ-RL7

PRODUCTION

ADM4210-2AUJZ-RL7

PRODUCTION

Nov 16, 2009

- 06_0157

arrow down

Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland

ADM4210-1AUJZ-RL7

PRODUCTION

ADM4210-2AUJZ-RL7

PRODUCTION

Software & Part Ecosystem

Recently Viewed