ADM3050E
PRODUCTION5.7 kV rms, Signal Isolated, Basic CAN FD Transceiver
- Part Models
- 6
- 1ku List Price
- Starting From $2.46
Overview
- 5.7 kV rms signal isolated CAN FD transceiver
- 1.7 V to 5.5 V supply and logic side levels
- 4.5 V to 5.5 V supply on bus side
- ISO 11898-2:2016-compliant CAN FD
- Data rates up to 12 Mbps for CAN FD
- Low maximum loop propagation delay: 150 ns
- Extended common-mode range: ±25 V
- Bus fault protection (CANH, CANL): ±40 V
- Passes EN 55022, Class B by 6 dB
- High common-mode transient immunity: >75 kV/µs
- Industrial operating temperature range: −40°C to +125°C
- Safety and regulatory approvals
- UL 1577
- VISO = 5700 V rms for 1 minute
- IEC / EN / CSA 62368-1
- IEC / CSA 61010-1
- CQC GB 4943.1 (pending)
- DIN EN IEC 60747-17 (VDE 0884-17) (pending)
- VIORM = 849 VPEAK
The ADM3050E is a 5.7 kV rms isolated controller area network (CAN) physical layer transceiver with a high performance, basic feature set. The ADM3050E fully meets the CAN flexible data rate (CAN FD) ISO 11898-2:2016 requirements and is further capable of supporting data rates as high as 12 Mbps.
The device employs Analog Devices, Inc., iCoupler® technology to combine a 2-channel isolator and a CAN transceiver into a single small outline integrated circuit (SOIC) surface-mount package. The ADM3050E is a fully isolated solution for CAN and CAN FD applications. The ADM3050E provides isolation between the CAN controller and physical layer bus. Safety and regulatory approvals (pending) for a 5.7 kV rms withstand voltage, an 849 VPEAK working voltage, and a 12.8 kV surge test, ensure that the ADM3050E meets application isolation requirements.
Low loop propagation delays and the extended common-mode range of ±25 V support robust communication on longer bus cables. Dominant timeout functionality protects against bus lock up in a fault condition, and current limiting and thermal shutdown features protect against output short circuits. The CAN bus input and output pins are protected to ±40 V against accidental connection to a +24 V bus supply. The device is fully specified over the −40°C to +125°C industrial temperature range.
Applications
- CANOpen, DeviceNet, and other CAN bus implementations
- Industrial automation
- Process control and building control
- Transport and infrastructure
Documentation
Data Sheet 3
User Guide 1
Safety and Regulatory Compliance 1
Video 2
Safety and Regulatory Compliance 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3050EBRIZ | 8-Lead SOIC (Increased Creepage) | ||
| ADM3050EBRIZ-RL | 8-Lead SOIC (Increased Creepage) | ||
| ADM3050EBRWZ | 16-Lead SOIC Wide | ||
| ADM3050EBRWZ-RL | 16-Lead SOIC Wide | ||
| ADM3050ETRWZ-EP | 16-Lead SOIC Wide | ||
| ADM3050ETRWZ-EP-RL | 16-Lead SOIC Wide |
This is the most up-to-date revision of the Data Sheet.