ADM2795E
PRODUCTIONRobust 5 kV RMS Isolated RS-485/RS-422 Transceiver with Level 4 EMC and Full ±42 V Protection
- Part Models
- 6
- 1ku List Price
- Starting From $8.87
Overview
- 5kV rms isolated RS-485/RS-422 transceiver
- ±42V AC/DC peak fault protection on RS-485 bus pins
- Certified Level 4 EMC protection on RS-485 A, B bus pins
- IEC 61000-4-5 surge protection (±4kV)
- IEC 61000-4-4 electrical fast transient (EFT) protection (±2kV)
- IEC 61000-4-2 electrostatic discharge (ESD) protection
- ±8kV contact discharge
- ±15kV air discharge
- IEC 61000-4-6 conducted radio frequency (RF) immunity (10V/m rms)
- Certified IEC 61000-4-x immunity across isolation barrier
- IEC 61000-4-2 ESD, IEC 61000-4-4 EFT, IEC 61000-4-5 surge, IEC 61000-4-6 conducted RF immunity, IEC 61000-4-3 radiated immunity, IEC 61000-4-8 magnetic immunity
- RS-485 A, B pins human body model (HBM) ESD protection: >±30kV
- Safety and regulatory approvals
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 849V peak
- UL 1577
- VISO = 5000V rms for 1 minute
- IEC/EN/CSA 60950-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB4943.1
- TIA/EIA RS-485/RS-422 compliant over full supply range
- 3V to 5.5V operating voltage range on VDD2
- 1.7V to 5.5V operating voltage range on VDD1 logic supply
- Common-mode input range of −25V to +25V
- High common-mode transient immunity: >75kV/μs
- Robust noise immunity (tested to the IEC 62132-4 standard)
- Passes EN55022 Class B radiated emissions by 6dBμV/m margin
- Receiver short-circuit, open-circuit, and floating input fail-safe
- Supports 256 bus nodes (96kΩ receiver input impedance)
- −40°C to +125°C temperature option
- Glitch free power-up/power-down (hot swap)
The ADM2795E is a 5 kV rms signal isolated RS-485 transceiver that features up to ±42 V of ac/dc peak bus overvoltage fault protection on the RS-485 bus pins. The device integrates Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, RS-485 transceiver, and IEC electromagnetic compatibility (EMC) transient protection in a single package. The ADM2795E is a RS-485/RS-422 transceiver that integrates IEC 61000-4-5 Level 4 surge protection, allowing up to ±4 kV protection on the RS-485 bus pins (A and B). The device has IEC 61000-4-4 Level 4 EFT protection up to ±2 kV and IEC 61000-4-2 Level 4 ESD protection on the bus pins, allowing this device to withstand up to ±15 kV on the transceiver interface pins without latching up. This device has an extended common-mode input range of ±25 V to improve data communication reliability in noisy environments. The ADM2795E is capable of operating over wide power supply ranges, with a 1.7 V to 5.5 V VDD1 power supply range, allowing interfacing to low voltage logic supplies. The ADM2795E is also fully TIA/EIA RS-485/RS-422 compliant when operated over a 3 V to 5.5 V VDD2 power supply. The device is fully characterized over an extended operating temperature range of −40°C to +125°C, and is available in a 16-lead, wide-body SOIC package.
Applications
- Heating, ventilation, and air conditioning (HVAC) networks
- Industrial field buses
- Building automation
- Utility networks
Documentation
Data Sheet 3
User Guide 2
Application Note 3
Informational 1
Safety and Regulatory Compliance 1
Video 2
3rd Party Solutions 1
Safety and Regulatory Compliance 1
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM2795EARWZ | 16-Lead SOIC Wide | ||
| ADM2795EARWZ-RL7 | 16-Lead SOIC Wide | ||
| ADM2795EBRWZ | 16-Lead SOIC Wide | ||
| ADM2795EBRWZ-RL7 | 16-Lead SOIC Wide | ||
| ADM2795ETRWZ-EP | 16-Lead SOIC Wide | ||
| ADM2795ETRWZ-EP-R7 | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 12, 2026 - 26_0101 ADM2795E Data Sheet Revision |
||
| ADM2795EARWZ | PRODUCTION | |
| ADM2795EARWZ-RL7 | PRODUCTION | |
| ADM2795EBRWZ | PRODUCTION | |
| ADM2795EBRWZ-RL7 | PRODUCTION | |
|
May 12, 2026 - 26_0127 ADM2795E-EP Data Sheet Revision |
||
| ADM2795ETRWZ-EP | PRODUCTION | |
| ADM2795ETRWZ-EP-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.