ADM2682E
PRODUCTION16Mbps, 5 kV rms Signal & Power Isolated RS-485 Transceiver with ±15 kV ESD Protection
- Part Models
- 2
- 1ku List Price
- Starting From $11.17
Overview
- 5 kV rms isolated RS-485/RS-422 transceiver, configurable as half or full duplex
- isoPower® integrated isolated dc-to-dc converter
- ±15 kV ESD protection on RS-485 input/output pins
- Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
- Data rate: 16 Mbps (ADM2682E), 500 kbps (ADM2687E)
- 5 V or 3.3 V operation
- Connect up to 256 nodes on one bus
- Open- and short-circuit, fail-safe receiver inputs
- High common-mode transient immunity: >25 kV/μs
- Thermal shutdown protection
- Safety and regulatory approvals
- UL 1577
- VISO = 5000 V rms for 1 minute
- IEC/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB 4943.1
- DIN EN IEC 60747-17 (VDE 0884-17) (Pending)
- VIORM = 846 V peak
- Operating temperature range: −40°C to +85°C
- 16-lead wide-body SOIC with >8 mm creepage and clearance
The ADM2682E/ADM2687E are fully integrated 5 kV rms signal and power isolated data transceivers with ±15 kV ESD protection and are suitable for high speed communication on multipoint transmission lines. The ADM2682E / ADM2687E include an integrated 5 kV rms isolated dc-to-dc power supply that eliminates the need for an external dc-to-dc isolation block.
They are designed for balanced transmission lines and comply with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E).
The devices integrate Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, a differential input receiver, and Analog Devices isoPower® dc-to-dc converter into a single package. The devices are powered by a single 5 V or 3.3 V supply, realizing a fully integrated signal and power isolated RS-485 solution.
The ADM2682E/ADM2687E drivers have an active high enable. An active low receiver enable is also provided, which causes the receiver output to enter a high impedance state when disabled.
The devices have current limiting and thermal shutdown features to protect against output short circuits and situations where bus contention may cause excessive power dissipation. The parts are fully specified over the industrial temperature range and are available in a highly integrated, 16-lead, wide- body SOIC package with >8 mm creepage and clearance.
The ADM2682E/ADM2687E contain isoPower technology that uses high frequency switching elements to transfer power through the transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to AN-0971 Application Note, Recommendations for Control of Radiated Emissions with isoPower Devices, for details on board layout considerations.
Applications
- Isolated RS-485/RS-422 interfaces
- Industrial field networks
- Multipoint data transmission systems
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Technical Articles 1
Informational 2
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Video 1
3rd Party Solutions 1
Safety and Regulatory Compliance 1
Webcast 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM2682EBRIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADM2682EBRIZ-RL7 | 16-Lead SOIC (Increased Creepage) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADM2682EBRIZ | PRODUCTION | |
| ADM2682EBRIZ-RL7 | PRODUCTION | |
|
Jan 20, 2017 - 16_0290 ADM2682/ADM2687 Polyimide Change |
||
| ADM2682EBRIZ | PRODUCTION | |
| ADM2682EBRIZ-RL7 | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADM2682EBRIZ | PRODUCTION | |
| ADM2682EBRIZ-RL7 | PRODUCTION | |
|
Aug 15, 2013 - 12_0157 ADM2481, ADM2582E, ADM2587E, ADM2682E, ADM2687E, ADM3052, ADM3053, ADM3054 Minor Poly Mask Change |
||
| ADM2682EBRIZ | PRODUCTION | |
| ADM2682EBRIZ-RL7 | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADM2682EBRIZ | PRODUCTION | |
| ADM2682EBRIZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.