ADM2485
NOT RECOMMENDED FOR NEW DESIGNS2.5 kV Signal Isolated, High Speed (16 Mbps), Half Duplex RS-485 Transceiver w/ Transformer Driver
- Part Models
- 2
- 1ku List Price
- Starting From $6.25
Overview
- Half-duplex, isolated RS-485 transceiver
- Integrated oscillator driver for external transformer
- PROFIBUS® compliant
- Complies with ANSI/TIA/EIA RS-485-A-98 and ISO 8482:1987(E)
- Data rate: 16 Mbps
- 5 V or 3.3 V operation (VDD1)
- High common-mode transient immunity: >25 kV/μs
- Wide-body, 16-lead SOIC package
- 50 nodes on bus
- Isolated DE OUT status output
- Thermal shutdown protection
- Safety and regulatory approvals
- UL recognition: 2500 V rms for 1 minute per UL 1577
- VDE Certificate of Conformity
- DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
- Reinforced insulation, VIORM = 560 V peak
- Operating temperature range: –40°C to +85°C
- Wide-body, 16-lead SOIC package
The ADM2485 differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on multipoint bus transmission lines. It is designed for balanced transmission lines and complies with ANSI/TIA/EIA RS-485-A-98 and ISO 8482:1987(E).
The device employs Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. An on-chip oscillator outputs a pair of square waveforms that drive an external transformer to provide isolated power with an external transformer. The logic side of the device can be powered with either a 5 V or a 3.3 V supply, and the bus side is powered with an isolated 5 V supply.
The ADM2485 driver has an active high enable. The driver differential outputs and the receiver differential inputs are connected internally to form a differential input/output port that imposes minimal loading on the bus when the driver is disabled or when VDD1 or VDD2 = 0 V. Also provided is an active high receiver disable that causes the receive output to enter a high impedance state.
The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where bus contention might cause excessive power dissipation. The part is fully specified over the industrial temperature range and is available in a 16-lead, wide-body SOIC package.
Applications
- Isolated RS-485/RS-422 interfaces
- PROFIBUS networks
- Industrial field networks
- Multipoint data transmission systems
Documentation
Data Sheet 1
User Guide 1
Application Note 9
Technical Articles 4
Safety and Regulatory Compliance 1
Frequently Asked Questions 1
Brochure 1
Safety and Regulatory Compliance 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM2485BRWZ | 16-Lead SOIC Wide | ||
| ADM2485BRWZ-REEL7 | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 21, 2025 - 25_0078 ADM2485 Die and Data Sheet Revision |
||
| ADM2485BRWZ | ||
| ADM2485BRWZ-REEL7 | ||
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADM2485BRWZ | ||
| ADM2485BRWZ-REEL7 | ||
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADM2485BRWZ | ||
| ADM2485BRWZ-REEL7 | ||
|
Apr 22, 2015 - 14_0173 Qualification of Alternate Fab Foundry at Analog Devices, Limerick for IC and TC die in Isolator RS-485 Transceivers |
||
| ADM2485BRWZ | ||
| ADM2485BRWZ-REEL7 | ||
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADM2485BRWZ | ||
| ADM2485BRWZ-REEL7 | ||
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADM2485BRWZ | ||
| ADM2485BRWZ-REEL7 | ||
|
Dec 21, 2009 - 06_0159 Qualification of 8" S6 wafer fab process at Analog Devices, Limerick, Ireland. |
||
| ADM2485BRWZ | ||
| ADM2485BRWZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| MAX14940 | RECOMMENDED FOR NEW DESIGNS | 2.75kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceiver with ±35kV ESD Protection and Integrated Transformer Driver |