ADM208

PRODUCTION

0.1 µF, +5V CMOS RS-232 200 kBPS Transceiver with 4 Drivers & 4 Receivers

Viewing:

Overview

  • 0.1 µF to 10 µF Capacitors
  • 120 kB/s Data Rate
  • Two Receivers Active in Shutdown (ADM213)
  • On-Board DC-to-DC Converters
  • ±9 V Output Swing with 5 V Supply
  • Low Power (15 mW)
  • Low Power Shutdown ≤ 5 µW
  • ±30 V Receiver Input Levels
  • Latch-Up FREE
  • Plug-In Upgrade for MAX205-211/213
ADM208
0.1 µF, +5V CMOS RS-232 200 kBPS Transceiver with 4 Drivers & 4 Receivers
ADM208 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed