ADM209
Obsolete0.1 µF, +5V CMOS RS-232 200kBPS Transceiver with 3 Drivers, 5 Receivers & an Enable pin
Overview
- 0.1 µF to 10 µF Capacitors
- 120 kB/s Data Rate
- Two Receivers Active in Shutdown (ADM213)
- On-Board DC-to-DC Converters
- ±9 V Output Swing with 5 V Supply
- Low Power (15 mW)
- Low Power Shutdown ≤ 5 µW
- ±30 V Receiver Input Levels
- Latch-Up FREE
- Plug-In Upgrade for MAX205-211/213
The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM205, ADM211 and ADM213 feature a low power shutdown mode which reduces power dissipation to less than 5 µW making them ideally suited for battery powered equipment. The ADM205 does not require any external components and is particularly useful in applications where printed circuit board space critical. The ADM213 has an active-low shutdown and an active-high receiver enable control. Two receivers of the ADM213 remain active during shutdown. This feature is useful for ring indicator monitoring.
All members of the ADM2xx family, except the ADM209, include two internal charge pump voltage converters which allow operation from a single +5 V supply. These converters convert the +5 V input power to the ±10 V required for RS-232 output levels. The ADM209 is designed to operate from +5 V and +12 V supplies. An internal +12 V to -12 V charge pump voltage converter generates the -12 V supply.