ADM1812

PRODUCTION

Microprocessor Supervisory in SOT-23 with Active High and Low Push-Pull Output, Positive Reset Output

Viewing:

Overview

  • Reliable Low Cost Voltage Monitor with Reset Output
  • Suitable for Monitoring 2.5 V, 3 V, 3.3 V, and 5 V Power Supply Voltages
  • Reset Threshold Levels: 4.62 V, 4.35 V, 3.06 V, 2.88 V, 2.55 V, 2.31 V, and 2.18 V (Typ)
  • Active High and Low Push-Pull Output Choices (ADM1810, ADM1812, ADM1815, and ADM1817)
  • Open-Drain Output Choices (ADM1811, ADM1813, ADM1816, and ADM1818)
  • Can Be Used with a Manual Push-Button to Generate a Reset (ADM1813, ADM1818)
  • Initialize Microprocessor Systems with Added Safety
  • Available in 3-Lead SOT-23 and SC70 Packages
ADM1812
Microprocessor Supervisory in SOT-23 with Active High and Low Push-Pull Output, Positive Reset Output
ADM1812/ADM1817 Functional Block Diagram ADM181x Pin Configuration ADM181x Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed