ADM12914
ADM12914
PRODUCTION±0.8% Accurate Quad UV/OV Positive/Negative Voltage Supervisor
- Part Models
- 4
- 1ku List Price
- Starting From $4.28
Viewing:
Overview
|
|
The ADM12914 is a quad voltage supervisory IC ideally suited for monitoring multiple rails in a wide range of applications. Each monitored rail has two dedicated input pins, VHx and VLx, which allows each rail to be monitored for both undervoltage (UV) and overvoltage (OV) conditions with high threshold accuracy of ±0.8%. Common active low undervoltage(UV) and overvoltage (OV) pins are shared by each of the monitored voltage rails.
The ADM12914 includes a 1 V buffered reference output, REF, that acts as an offset when monitoring a negative voltage. The three-state SEL pin determines the polarity of the third and fourth inputs, that is, it configures the device to monitor positive or negative supplies.
The device incorporates an internal shunt regulator that enables the device to be used in higher voltage systems. This feature requires a resistor to be placed between the main supply rail and the VCC pin to limit the current flow into the VCC pin at a level no greater than 10 mA. The ADM12914 uses the internal shunt regulator to regulate VCC if the supply line exceeds the absolute maximum ratings.
The ADM12914 is available in two models. The ADM12914-1 offers a latching overvoltage output that can be cleared by toggling the LATCH input pin. The ADM12914-2 has a disable pin that can override and disable both the UV and the OV output signals.
The ADM12914 is available in a 16-lead QSOP package. The device is specified over the extended temperature range of −40°C to +125°C.
Applications
- Server supply monitoring
- FPGA/DSP core and I/O voltage monitoring
- Telecommunications equipment
- Medical equipment
Documentation
Data Sheet 1
User Guide 1
Product Selector Card 1
Product Selection Guide 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM12914-1ARQZ | 16-Lead QSOP | ||
| ADM12914-1ARQZ-RL7 | 16-Lead QSOP | ||
| ADM12914-2ARQZ | 16-Lead QSOP | ||
| ADM12914-2ARQZ-RL7 | 16-Lead QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 26, 2010 - 10_0001 Halogen Free Material Change for QSOP Products |
||
| ADM12914-1ARQZ | PRODUCTION | |
| ADM12914-1ARQZ-RL7 | PRODUCTION | |
| ADM12914-2ARQZ | PRODUCTION | |
| ADM12914-2ARQZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.