ADM1276

LAST TIME BUY

Hot Swap Controller and Digital Power and Energy Monitoringwith PMBus Interface

Viewing:

Part Details

  • Controls supply voltages from
    2 V to 20 V
  • 370 ns response time to short circuit
  • Resistor-programmable 5 mV to 25 mV current limit
  • ±1% accurate, 12-bit ADC for current, VIN/VOUT readback
  • Charge pumped gate drive for multiple external N-channel FETs
  • High gate drive voltage to ensure lowest RDSON
  • Foldback for tighter FET SOA protection
  • Automatic retry or latch-off on current fault
  • Programmable current-limit timer for SOA
  • See data sheet for additional features
ADM1276
Hot Swap Controller and Digital Power and Energy Monitoringwith PMBus Interface
ADM1276-fbl ADM1276-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

EVAL-ADM1276

ADM1276 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1276
ADM1276 Evaluation Board

Latest Discussions

Recently Viewed