ADM1275
LAST TIME BUYHot-Swap Controller and Digital Power Monitor with PMBus Interface
- Part Models
- 10
- 1ku List Price
- price unavailable
Overview
- Controls supply voltages from 2 V to 20 V
- 370 ns response time to short circuit
- Resistor-programmable 5 mV to 25 mV current limit
- ±1% accurate, 12-bit ADC for current, VIN/VOUT readback
- Charge-pumped gate drive for multiple external N-channel FETs
- High gate drive voltage to ensure lowest RDSON
- Foldback for tighter FET SOA protection
- Automatic retry or latch-off on current fault
- Programmable current limit timer for SOA
- Programmable, multifunction GPOs
- Power-good status output
- Analog UV and OV protection
- ENABLE pin (ADM1275-3 only)
- Peak detect registers for current and voltage
- PMBus fast mode compliant interface
- 16-lead QSOP and 20-lead QSOP and LFCSP
The ADM1275 is a hot-swap controller that allows a circuit board to be removed from or inserted into a live backplane. It also features current and voltage readback via an integrated 12-bit analog-to-digital converter (ADC), accessed using a PMBus™ interface. The load current is measured using an internal current sense amplifier that measures the voltage across a sense resistor in the power path via the SENSE+ and SENSE− pins. A default limit of 20 mV is set, but this limit can be adjusted, if required, using a resistor divider network from the internal reference voltage to the ISET pin.
The ADM1275 limits the current through the sense resistor by controlling the gate voltage of an external N-channel FET in the power path, via the GATE pin. The sense voltage—and, therefore, the load current—is maintained below the preset maximum. The ADM1275 protects the external FET by limiting the time that the FET remains on while the current is at its maximum value. This current limit time is set by the choice of capacitor connected to the TIMER pin. In addition, a foldback resistor network can be used to actively lower the current limit as the voltage across the FET is increased. This helps to maintain constant power in the FET and allows the safe operating area (SOA) to be adhered to in an effective manner.
In case of a short-circuit event, a fast internal overcurrent detector responds within 370 ns and signals the gate to shut down. A 1500 mA pull-down device ensures a fast FET response. The ADM1275 features overvoltage and undervoltage protection, programmed using external resistor dividers on the UV and OV pins. A PWRGD signal can be used to detect when the output supply is valid, using the FLB pin to monitor the output. GPO pins can be configured as various output signals that can be asserted when a programmed current or voltage level is reached.
The 12-bit ADC can measure the current in the sense resistor, as well as the supply voltage on the SENSE+ pin or the output voltage. A PMBus interface allows a controller to read current and voltage data from the ADC. Measurements can be initiated by a PMBus command. Alternatively, the ADC can run continuously, and the user can read the latest conversion data whenever required. Up to four unique PMBus addresses can be selected, depending on the way that the ADR pin is connected.
The ADM1275-1 and ADM1275-3 are available in a 20-lead QSOP and 20-lead LFCSP and have a LATCH pin that can be configured for automatic retry or latch-off when an overcurrent fault occurs. The ADM1275-2 is available in a 16-lead QSOP with latch-off mode only.
Applications
- Power monitoring and control/power budgeting
- Central office equipment
- Telecommunication and data communication equipment
- PCs/servers
Documentation
Data Sheet 1
User Guide 3
Application Note 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1275-1ACPZ | 20-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADM1275-1ACPZ-R7 | 20-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADM1275-1ARQZ | 20-Lead QSOP | ||
| ADM1275-1ARQZ-R7 | 20-Lead QSOP | ||
| ADM1275-2ARQZ | 16-Lead QSOP | ||
| ADM1275-2ARQZ-R7 | 16-Lead QSOP | ||
| ADM1275-3ACPZ | 20-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADM1275-3ACPZ-R7 | 20-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADM1275-3ARQZ | 16-Lead QSOP | ||
| ADM1275-3ARQZ-R7 | 20-Lead QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2014 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| ADM1275-1ACPZ | Obsolete | |
| ADM1275-1ACPZ-R7 | Obsolete | |
| ADM1275-3ACPZ | Obsolete | |
| ADM1275-3ACPZ-R7 | ||
|
Dec 9, 2013 - 13_0286 Change in Gate Drive Specification Condition for ADM1275 product |
||
| ADM1275-1ACPZ | Obsolete | |
| ADM1275-1ACPZ-R7 | Obsolete | |
| ADM1275-1ARQZ | Obsolete | |
| ADM1275-1ARQZ-R7 | Obsolete | |
| ADM1275-2ARQZ | Obsolete | |
| ADM1275-2ARQZ-R7 | ||
| ADM1275-3ACPZ | Obsolete | |
| ADM1275-3ACPZ-R7 | ||
| ADM1275-3ARQZ | ||
| ADM1275-3ARQZ-R7 | ||
|
Apr 7, 2011 - 11_0080 ADM1275 Datasheet Specification Change |
||
| ADM1275-1ACPZ | Obsolete | |
| ADM1275-1ACPZ-R7 | Obsolete | |
| ADM1275-1ARQZ | Obsolete | |
| ADM1275-1ARQZ-R7 | Obsolete | |
| ADM1275-2ARQZ | Obsolete | |
| ADM1275-2ARQZ-R7 | ||
| ADM1275-3ACPZ | Obsolete | |
| ADM1275-3ACPZ-R7 | ||
| ADM1275-3ARQZ | ||
| ADM1275-3ARQZ-R7 | ||
|
Oct 1, 2024 - 24_0069 Obsolescence of ADM1275, ADM1278, ADM1293, and ADM1294 |
||
| ADM1275-1ACPZ | Obsolete | |
| ADM1275-1ACPZ-R7 | Obsolete | |
| ADM1275-1ARQZ | Obsolete | |
| ADM1275-1ARQZ-R7 | Obsolete | |
| ADM1275-2ARQZ | Obsolete | |
| ADM1275-2ARQZ-R7 | ||
| ADM1275-3ACPZ | Obsolete | |
| ADM1275-3ACPZ-R7 | ||
| ADM1275-3ARQZ | ||
| ADM1275-3ARQZ-R7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
ADMxxxx Common Run-Time
Can't find the software or driver you need?