ADM1232
ADM1232
PRODUCTIONMicroprocessor Supervisory Circuit
- Part Models
- 10
- 1ku List Price
- Starting From $1.87
Viewing:
Overview
|
|
The ADM1232 is pin-compatible with the MAX1232, DS1232LP, and DS1232. The Analog Devices, Inc., ADM1232 is a micro-processor monitoring circuit that can monitor the following:
- Microprocessor supply voltage
- Whether a microprocessor has locked up
- External interrupts
The ADM1232 is available in four packages: an 8-lead MSOP (RM-8), an 8-lead PDIP (N-8), a 16-lead wide SOIC (RW-16), and an 8-lead narrow SOIC (R-8).
Applications
- Microprocessor systems
- Portable equipment
- Computers
- Controllers
- Intelligent instruments
- Automotive systems
Documentation
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1232ANZ | 8-Lead PDIP | ||
| ADM1232ARMZ | 8-Lead MSOP | ||
| ADM1232ARMZ-REEL | 8-Lead MSOP | ||
| ADM1232ARMZ-REEL7 | 8-Lead MSOP | ||
| ADM1232ARNZ | 8-Lead SOIC | ||
| ADM1232ARNZ-REEL | 8-Lead SOIC | ||
| ADM1232ARNZ-REEL7 | 8-Lead SOIC | ||
| ADM1232ARWZ | 16-Lead SOIC Wide | ||
| ADM1232ARWZ-REEL | 16-Lead SOIC Wide | ||
| ADM1232ARWZ-REEL7 | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADM1232ANZ | PRODUCTION | |
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| ADM1232ARMZ | PRODUCTION | |
| ADM1232ARMZ-REEL | PRODUCTION | |
| ADM1232ARMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADM1232ARMZ | PRODUCTION | |
| ADM1232ARMZ-REEL | PRODUCTION | |
| ADM1232ARMZ-REEL7 | PRODUCTION | |
|
Oct 23, 2009 - 09_0153 Jiangsu Changjiang Electronics Technology Co. Ltd. (JCET) and Advanced Semiconductor Engineering (ASE) as additional Assembly Subcontractors for 8L SOIC, 8L MSOP, 16L TSSOP and 8L PDIP. |
||
| ADM1232ARNZ | PRODUCTION | |
| ADM1232ARNZ-REEL | PRODUCTION | |
| ADM1232ARNZ-REEL7 | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADM1232ARWZ | PRODUCTION | |
| ADM1232ARWZ-REEL | PRODUCTION | |
| ADM1232ARWZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.