ADM1073
LAST TIME BUY-48 V Full Feature Hot Swap Controller
- Part Models
- 3
- 1ku List Price
- Starting From $3.60
Overview
- Precision In-Rush Linear Current Limit
- Adjustable Soft Start In-Rush Current Limit Profiling
- Max On-Time Modulated by FET Drain Voltage for Additional SOA Protection
- Adjustable PWM Retry Scheme and Multiple Device Cascading
- Precision Maximum On Time in Current Limit
- Capability for Charging Large Capacitive Loads
- Shunt Regulator Topology Allows For Very Large Transient Input Supplies
- Precision UnderVoltage and OverVoltage Monitors with Separate UV and OV Pins and Programmable UV and OV Hysteresis
The ADM1073 is a full-feature, negative voltage, hot swap controller that allows boards to be safely inserted and removed from a live −48 V backplane. The part provides precise and robust current limiting, and protection against both transient and nontransient short circuits in overvoltage and undervoltage conditions. The ADM1073 can operate from a negative voltage of −18 V to −80 V and can tolerate transient voltages of up to −200 V.
Inrush current is limited to a programmable value by control-ling the gate drive of an external N-channel FET. The maximum current limit is set by the choice of the sense resistor, RSENSE.
A built-in soft start function allows control of the inrush current profile by an external capacitor on the soft start (SS) pin.
An external capacitor on the TIMER pin determines the time for which the FET gate is controlled to be high when maximum inrush current flows. The ADM1073 employs a limited consecutive retry scheme, whereby, if the load capacitance is not fully charged within one attempt, the FET gate is pulled low and retries after a cooling period.
APPLICATIONS
- Central office switching
- Telecommunication and data communication equipment
- −48 V distributed power systems
- Negative power supply control
- High availability servers
- −48 V power supply modules
- Disk arrays
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1073ARUZ | 14-Lead TSSOP | ||
| ADM1073ARUZ-REEL | 14-Lead TSSOP | ||
| ADM1073ARUZ-REEL7 | 14-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADM1073ARUZ | ||
| ADM1073ARUZ-REEL | ||
| ADM1073ARUZ-REEL7 | ||
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADM1073ARUZ | ||
| ADM1073ARUZ-REEL | ||
| ADM1073ARUZ-REEL7 | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM1073ARUZ | ||
| ADM1073ARUZ-REEL | ||
| ADM1073ARUZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADM1073 yet. Have something to say?
Start a Discussion on EngineerZone®