ADM1068
ADM1068
LAST TIME BUYCompact Multi-Voltage Sequencer and Supervisor
- Part Models
- 2
- 1ku List Price
- Starting From $6.77
Viewing:
Overview
|
|
The ADM1068 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems.
The device also provides up to eight programmable inputs for monitoring undervoltage faults, overvoltage faults, or out-of-window faults on up to eight supplies. In addition, eight programmable outputs can be used as logic enables. Six of these programmable outputs can also provide up to a 12 V output for driving the gate of an N-FET that can be placed in the path of a supply.
The logical core of the device is a sequencing engine. This state-machine-based construction provides up to 63 different states. This design enables very flexible sequencing of the outputs, based on the condition of the inputs.
The ADM1068 is controlled via configuration data that can be programmed into an EEPROM. The whole configuration can be programmed using an intuitive GUI-based software package provided by Analog Devices, Inc.
Applications
Documentation
Data Sheet 1
User Guide 1
Application Note 12
Video 1
Product Selector Card 1
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1068ASTZ | 32-Lead LQFP (7mm x 7mm) | ||
| ADM1068ASTZ-REEL7 | 32-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 17, 2011 - 11_0142 ADM1062, ADM1063, ADM1064, ADM1065, ADM1066, ADM1067, ADM1068, ADM1069 Datasheet Specification Correction |
||
| ADM1068ASTZ | ||
| ADM1068ASTZ-REEL7 | ||
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADM1068ASTZ | ||
| ADM1068ASTZ-REEL7 | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM1068ASTZ | ||
| ADM1068ASTZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
SuperSequencer Software
ADMxxxx Common Run-Time
Can't find the software or driver you need?