ADM1064
ADM1064
LAST TIME BUYSuper Sequencer® with Voltage Readback 12-bit ADC
- Part Models
- 2
- 1ku List Price
- Starting From $12.05
Viewing:
Overview
|
|
The ADM1064 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems. In addition to these functions, the ADM1064 integrates a 12-bit ADC that can be used to accurately read back up to 12 separate voltages.
The device also provides up to 10 programmable inputs for moni-toring undervoltage faults, overvoltage faults, or out-of-window faults on up to 10 supplies. In addition, 10 programmable outputs can be used as logic enables. Six of these programmable outputs can provide up to a 12 V output for driving the gate of an N-FET that can be placed in the path of a supply.
Applications
Documentation
Data Sheet 1
User Guide 1
Application Note 12
Technical Articles 1
Video 1
Product Selector Card 1
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1064ACPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADM1064ASUZ | 48-Lead TQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2015 - 14_0049 Conversion of 6x6mm and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
| ADM1064ACPZ | ||
|
Jun 17, 2011 - 11_0142 ADM1062, ADM1063, ADM1064, ADM1065, ADM1066, ADM1067, ADM1068, ADM1069 Datasheet Specification Correction |
||
| ADM1064ACPZ | ||
| ADM1064ASUZ | ||
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADM1064ASUZ | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM1064ACPZ | ||
| ADM1064ASUZ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
SuperSequencer Software
ADMxxxx Common Run-Time
Can't find the software or driver you need?