ADG854
PRODUCTION0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package
- Part Models
- 1
- 1ku List Price
- Starting From $1.39
Overview
|
|
The ADG854 is a low voltage CMOS device containing two independently selectable single-pole, double-throw (SPDT) switches. This device offers ultralow on resistance of less than 0.8 Ω over the full temperature range. The ADG854 is fully specified for 5.5 V, 3.3 V, and 2.5 V supply operation. Each switch conducts equally well in both directions when on, and has an input signal range that extends to the supplies. The ADG854 exhibits break-before-make switching action. The ADG854 is available in a 1.6 mm × 1.3 mm 10-lead mini LFCSP package.
Applications
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG854BCPZ-REEL7 | 10-Lead LFCSP (1.3mm x 1.6mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG854
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.