ADG842

PRODUCTION

0.28 Ω CMOS 1.65 V to 3.6 V Single SPST Switches in SC70 Open for a Logic 1 Input

Viewing:

Overview

  • Ultralow on Resistance
    0.28 Ω Typical
    0.48 Ω max at 125°C
  • Excellent Audio Performance, Ultralow Distortion 
    0.025 Ω Typical
    0.052 Ω max RON Flatness
  • 1.65 V to 3.6 V Single Supply
  • 1.65 V to 3.6 V Single Supply
  • High Current Carrying Capability 
    300 mA Continuous Current
    500 mA Peak Current
  • Automotive Temperature Range: –40°C to +125°C
  • Rail-to-rail Operation
  • Typical Power Consumption (<0.01 μW)
ADG842
0.28 Ω CMOS 1.65 V to 3.6 V Single SPST Switches in SC70 Open for a Logic 1 Input
ADG841/ADG842 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG842

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-6SC70EBZ

EVAL-6SC70EBZ Evaluation Board

Features and Benefits

  • 6-lead SC70 evaluation board
  • Clamp allows the main device to be easily changed
  • Gold pin connectors allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on-board to allow for prototyping

Product Details

The EVAL-6SC70EBZ evaluation board evaluates 6-lead SC70 devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-6SC70EBZ to secure a 6-lead SC70 device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 6-lead SC70 device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K6 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-6SC70EBZ
EVAL-6SC70EBZ Evaluation Board
EVAL-6SC70EBZANGLE-web EVAL-6SC70EBZBOTTOM-web EVAL-6SC70EBZTOP-web

Latest Discussions

Recently Viewed