ADG804
PRODUCTION0.5 Ω CMOS 1.65 V TO 3.6 V 4-Channel Multiplexer
- Part Models
- 3
- 1ku List Price
- Starting From $1.79
Overview
- 0.5 Ω Typical on Resistance
- 0.8 Ω Maximum on Resistance at 125°C
- 1.65 V to 3.6 V Operation
- Automotive Temperature Range:
–40°C to +125°C
- High Current Carrying Capability: 300 mA Continuous
- Rail-to-Rail Switching Operation
- Fast Switching Times <25 ns
- Typical Power Consumption (<0.1 µW)
The ADG804 is a low voltage 4-channel CMOS multiplexer comprising four single channels. This device offers ultralow on resistance of less than 0.8 Ω over the full temperature range. The digital inputs can handle 1.8 V logic with a 2.7 V to 3.6 V supply.
The ADG804 switches one of four inputs to a common output, D, as determined by the 3-bit binary address lines, A0, A1, and EN. A Logic 0 on the EN pin disables the device. The ADG804 has break-before-make switching.
The ADG804 is fully specified for 3.3 V, 2.5 V, and 1.8 V supply operation. It is available in a 10-lead MSOP package.
PRODUCT HIGHLIGHTS
- <0.8 Ω over full temperature range of –40°C to +125°C.
- Single 1.65 V to 3.6 V operation.
- Operational with 1.8 V CMOS logic.
- High current handling capability (300 mA continuous current at 3.3 V).
- Low THD + N (0.02% typ).
- Small 10-lead MSOP package.
APPLICATIONS
- MP3 players
- Power routing
- Battery-powered systems
- PCMCIA cards
- Cellular phones
- Modems
- Audio and video signal routing
- Communication systems
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG804YRMZ | 10-Lead MSOP | ||
| ADG804YRMZ-REEL | 10-Lead MSOP | ||
| ADG804YRMZ-REEL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
| ADG804YRMZ | PRODUCTION | |
| ADG804YRMZ-REEL | PRODUCTION | |
| ADG804YRMZ-REEL7 | PRODUCTION | |
|
Aug 19, 2020 - 20_0174 ADG811, ADG812, ADG836, ADG836L, ADG804 Ron specification changes |
||
| ADG804YRMZ | PRODUCTION | |
| ADG804YRMZ-REEL | PRODUCTION | |
| ADG804YRMZ-REEL7 | PRODUCTION | |
|
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADG804YRMZ | PRODUCTION | |
| ADG804YRMZ-REEL | PRODUCTION | |
| ADG804YRMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADG804YRMZ | PRODUCTION | |
| ADG804YRMZ-REEL | PRODUCTION | |
| ADG804YRMZ-REEL7 | PRODUCTION | |
|
Oct 28, 2011 - 11_0072 ADG804 Wafer Fab location Transfer |
||
| ADG804YRMZ | PRODUCTION | |
| ADG804YRMZ-REEL | PRODUCTION | |
| ADG804YRMZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.