ADG801
PRODUCTION<0.4 Ω CMOS 1.8 V to 5.5 V SPST Switch
- Part Models
- 5
- 1ku List Price
- Starting From $1.53
Overview
- 0.4 Ω maximum on resistance at 125°C
- 0.08 Ω maximum on resistance flatness at 125°C
- 1.8 V to 5.5 V single supply
- Automotive temperature range from -40°C to +125°C
- 400 mA current-carrying capability
- Tiny 6-lead SOT-23 and 8-lead MSOP packages
- 35 ns switching times
- Low power consumption
- TTL-/CMOS-compatible inputs
- Pin compatible with ADG701/ADG702
The ADG801 and ADG802 are monolithic CMOS, single-pole, single throw (SPST) switches with on resistance of less than 0.4 Ω. These switches are designed using an advanced submicron process that provides extremely low on resistance, high switching speed, and low leakage currents.
The low on resistance of <0.4 Ω makes these parts ideal for applications where low on resistance switching is critical.
The ADG801 switch is normally open (NO), while the ADG802 is normally closed (NC). Each switch conducts equally well in both directions when on.
PRODUCT HIGHLIGHTS
- Low on resistance (0.25 Ω typical)
- 1.8 V to 5.5 V single-supply operation.
- Tiny 6-lead SOT-23 and 8-lead MSOP packages.
- 400 mA current-carrying capability.
- Automotive temperature range from -40°C to +125°C.
- Pin compatible with ADG701 (ADG801) and ADG702 (ADG802).
APPLICATIONS
- Power routing
- Cellular phones
- Modems
- PCMCIA cards
- Hard drives
- Data acquisition systems
- Communications systems
- Relay replacement
- Battery-powered systems
Documentation
Data Sheet 1
User Guide 2
Technical Articles 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG801BRMZ | 8-Lead MSOP | ||
| ADG801BRMZ-REEL7 | 8-Lead MSOP | ||
| ADG801BRTZ-500RL7 | 6-Lead SOT-23 | ||
| ADG801BRTZ-REEL | 6-Lead SOT-23 | ||
| ADG801BRTZ-REEL7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADG801BRMZ | PRODUCTION | |
| ADG801BRMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADG801BRMZ | PRODUCTION | |
| ADG801BRMZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG801BRMZ | PRODUCTION | |
| ADG801BRMZ-REEL7 | PRODUCTION | |
| ADG801BRTZ-500RL7 | PRODUCTION | |
| ADG801BRTZ-REEL7 | PRODUCTION | |
|
Mar 27, 2019 - 18_0064 Bump Site Transfer and Qualification of Select 6L and 8L SOT23 Flip Chip on Lead Packages |
||
| ADG801BRTZ-500RL7 | PRODUCTION | |
| ADG801BRTZ-REEL | PRODUCTION | |
| ADG801BRTZ-REEL7 | PRODUCTION | |
|
Apr 20, 2016 - 16_0021 Addition of Amkor Philippines as Alternate Assembly Site for 5L,6L and 8L SOT23 Packages |
||
| ADG801BRTZ-500RL7 | PRODUCTION | |
| ADG801BRTZ-REEL | PRODUCTION | |
| ADG801BRTZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADG801BRTZ-500RL7 | PRODUCTION | |
| ADG801BRTZ-REEL | PRODUCTION | |
| ADG801BRTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG801
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.