ADG792A

Obsolete

I2C-Compatible, Wide Bandwidth, Triple 4:1 Multiplexer

Viewing:

Overview

  • Bandwidth: 190 MHz
  • Low Insertion Loss and On Resistance: 2.6 Ω Typical
  • On Resistance Flatness: 0.3 Ω Typical
  • Single 3 V/5 V Supply Operation
  • 3.3 V Analog Signal Range (5 V Supply, 75 Ω Load)
  • Low Quiescent Supply Current: 1 nA Typical
  • Fast Switching Times
    tON 185 ns
    tOFF 181 ns
  • I2C-Compatible Interface
  • Compact 24-lead LFCSP
ADG792A
I2C-Compatible, Wide Bandwidth, Triple 4:1 Multiplexer
649829189ADG792A-fbl ADG792A-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed