ADG790

PRE-RELEASE

Low Voltage, CMOS Multimedia Switch

Viewing:

Overview

  • Single-chip audio/video/data switching solution
  • Rail-to-rail signal switching capability
  • Compliant with full speed USB 2.0 signaling (3.6 V p-p)
  • Compliant with high speed USB 2.0 signaling (400 mV p-p)
  • Supports USB data rates up to 480 Mbps
  • 550 MHz, −3 dB bandwidth
  • Low RON: 5.9 Ω typical
  • Excellent matching between channels
  • Low distortion section
    Low RON: 3.9 Ω typical
    230 MHz, −3 dB bandwidth (SPDT)
    160 MHz, −3 dB bandwidth (4:1 multiplexers)
  • Single-supply operation: 1.65 V to 3.6 V)
  • Typical power consumption: <0.1 μW
  • Pb-free packaging: 30-ball WLCSP (3 mm × 2.5 mm)

The ADG790 is a single-chip, CMOS switching solution that comprises four SPDT switches and two 4:1 multiplexers. The internal architecture of the device provides two switching sections, a wide bandwidth section and a low distortion section.

The wide bandwidth section contains three SPDT switches that exhibit low on resistance with excellent flatness and channel matching. This, combined with wide bandwidth, makes the three-SPDT-switch configuration ideal for high frequency signals, such as full speed (12 Mbps) and high speed (480 Mbps) USB signals and high resolution video signals.

The low distortion section contains a single SPDT switch and two 4:1 multiplexers that exhibit very low on resistance and excellent flatness, making these switches ideal for a wide range of applications, including low distortion audio applications and low resolution video (CVBS and S-Video) applications.

When on, all switches conduct equally well in both directions. When off, all switches block signals up to the supply rails. A 4-wire parallel interface controls the operation of the device and allows the user to control switches from both sections simultaneously. This simplifies the design and provides a cost-effective, single-chip switching solution for portable devices where multiple signals share a single port connector. The shutdown (S/D) pin allows all four SPDT switches to be disabled and forces the 4:1 multiplexers into the S5B and S6B positions, respectively.

The ADG790 is packaged in a compact, 30-ball WLCSP (6 × 5 ball array) with a total area of 7.5 mm2 (3 mm × 2.5 mm). This tiny package size and its low power consumption make the ADG790 an ideal solution for portable devices.

Applications

  • Cellular phones
  • PMPs
  • MP3 players
  • Audio/video/data/USB switching
  • Data Sheet, Rev. A, 8/08

    ADG790
    Low Voltage, CMOS Multimedia Switch
    ADG790-fbl ADG790-pc
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Evaluation Kits

    eval board
    EVAL-ADG790

    ADG790 Evaluation Board

    Product Details

    The ADG790 evaluation board is designed to allow the user to evaluate the performance of the ADG790 switch with minimum effort. The board is fitted with connectors, allowing the user to connect various signal sources (USB/VGA/S-Video) to the switch.

    EVAL-ADG790
    ADG790 Evaluation Board

    Latest Discussions

    Recently Viewed