ADG782
PRODUCTIONCMOS, Low Voltage 2.5 Ω Quad SPST Switches in Chip Scale Package
- Part Models
- 2
- 1ku List Price
- Starting From $1.62
Overview
- 1.8 V to 5.5 V Single Supply
- 2.5 Ω (Typ) On Resistance
- Low On-Resistance Flatness (0.5 Ω)
- −3 dB Bandwidth >200 MHz
- Rail-to-Rail Operation
- 20-ld LFCSP Package
- Fast Switching Times
tON 16 ns
tOFF 10 ns - Typical Power Consumption
(<0.01 µW ) - TTL/CMOS Compatible
The ADG782 is a monolithic CMOS device containing four independently selectable switches. These switches are designed on an advanced submicron process that provides low power dissipation yet gives high switching speed, low on resistance, low leakage currents and high bandwidth. They are designed to operate from a single +1.8 V to +5.5 V supply, making them ideal for use in battery powered instruments and with the new generation of DACs and ADCs from Analog Devices.
Documentation
Data Sheet 1
Technical Articles 2
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG782BCPZ | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG782BCPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 23, 2012 - 11_0104 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
| ADG782BCPZ | PRODUCTION | |
| ADG782BCPZ-REEL7 | PRODUCTION | |
|
Apr 19, 2012 - 11_0112 ADI Corporate Obsolescence Notice-October 2011 (Standard Products) |
||
| ADG782BCPZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG782
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.