ADG774A
PRODUCTIONLow Voltage 400 MHz Quad 2:1 MUX with 3 ns Switching Time
- Part Models
- 5
- 1ku List Price
- Starting From $2.56
Overview
- Bandwidth: >400 MHz
- Low insertion loss and on resistance: 2.2 Ω typical
- On resistance flatness: 0.3 Ω typical
- Single 3 V/5 V supply operation
- Very low distortion: <0.3%
- Low quiescent supply current: 1 nA typical
- Fast switching times
- tON = 6 ns
- tOFF = 3 ns
- TTL-/CMOS-compatible
- Pb-free packages
- 16-lead QSSOP
- 16-lead 3 mm × 3 mm body LFCSP
TThe ADG774A is a monolithic CMOS device comprising four 2:1 multiplexer/demultiplexers with high impedance outputs. The CMOS process provides low power dissipation yet offers high switching speed and low on resistance. The on resistance variation is typically less than 0.5 Ω over the input signal range.
The bandwidth of the ADG774A is typically 400 MHz and this, coupled with low distortion (typically 0.3%), makes the part suitable for switching of high speed data signals.
The on resistance profile is very flat over the full analog input range ensuring excellent linearity and low distortion. CMOS construction ensures ultralow power dissipation.
The ADG774A operates from a single 3.3 V/5 V supply and is TTL logic-compatible. The control logic for each switch is shown in the truth table.
These switches conduct equally well in both directions when on. In the off condition, signal levels up to the supplies are blocked. The ADG774A switches exhibit break-before-make switching action.
Product Highlights
- Wide bandwidth data rates of >400 MHz.
- Ultralow power dissipation.
- Low leakage over temperature.
- Break-before-make switching prevents channel shorting when the switches are configured as a multiplexer.
- Crosstalk is typically −70 dB @ 10 MHz.
- Off isolation is typically −65 dB @ 10 MHz.
- Available in compact 3 mm × 3 mm LFCSP.
Documentation
Data Sheet 1
Application Note 2
Technical Articles 2
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG774ABCPZ-R2 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
| ADG774ABCPZ-REEL | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
| ADG774ABRQZ | 16-Lead QSOP | ||
| ADG774ABRQZ-REEL | 16-Lead QSOP | ||
| ADG774ABRQZ-REEL7 | 16-Lead QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADG774ABCPZ-R2 | PRODUCTION | |
| ADG774ABCPZ-REEL | PRODUCTION | |
|
Aug 26, 2010 - 10_0001 Halogen Free Material Change for QSOP Products |
||
| ADG774ABRQZ | PRODUCTION | |
| ADG774ABRQZ-REEL | PRODUCTION | |
| ADG774ABRQZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG774ABRQZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG774
- ADG774A
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.