ADG774
PRODUCTION2.2 Ω, Wide Bandwidth, Low Voltage Quad SPDT Switch
- Part Models
- 6
- 1ku List Price
- Starting From $3.49
Overview
- Low Insertion Loss and On Resistance: 2.2 Ω Typical
- On-Resistance Flatness <2 Ω
- Bandwidth >200 MHz
- Single 3 V/5 V Supply Operation
- Rail-to-Rail Operation
- Very Low Distortion: <1 Ω
- Low Quiescent Supply Current (100 nA Typical)
- Fast Switching Times
tON 10 ns
tOFF 4 ns - TTL/CMOS Compatible
The ADG774 is a monolithic CMOS device comprising four 2:1 multiplexer/demultiplexers with high impedance outputs. The CMOS process provides low power dissipation yet gives high switching speed and low on resistance. The on-resistance variation is typically less than 0.5 Ω with an input signal ranging from 0 V to 5 V.
The bandwidth of the ADG774 is greater than 200 MHz and this, coupled with low distortion (typically 0.5%), makes the part suitable for switching fast ethernet signals.
The on-resistance profile is very flat over the full analog input range ensuring excellent linearity and low distortion when switching audio signals. Fast switching speed, coupled with high signal bandwidth, also makes the parts suitable for video signal switching. CMOS construction ensures ultralow power dissipation making the parts ideally suited for portable and battery powered instruments.
PRODUCT HIGHLIGHTS
- Wide –3 dB Bandwidth, 240 MHz.
- Ultralow Power Dissipation.
- Extended Signal Range.
The ADG774 is fabricated on a CMOS process giving an increased signal range that fully extends to the supply rails. - Low Leakage Over Temperature.
- Break-Before-Make Switching.
This prevents channel shorting when the switches are configured as a multiplexer. - Crosstalk Typically –70 dB @ 30 MHz.
- Off Isolation Typically –60 dB @ 10 MHz.
APPLICATIONS
- USB 1.1 Signal Switching Circuits
- Cell Phones
- PDAs
- Battery-Powered Systems
- Communications Systems
- Data Acquisition Systems
- Token Ring 4 Mbps/16 Mbps
- Audio and Video Switching
- Relay Replacement
Documentation
Data Sheet 1
Technical Articles 2
Product Selection Guide 1
Rarely Asked Question 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG774BRQZ | 16-Lead QSOP | ||
| ADG774BRQZ-REEL | 16-Lead QSOP | ||
| ADG774BRQZ-REEL7 | 16-Lead QSOP | ||
| ADG774BRZ | 16-Lead SOIC | ||
| ADG774BRZ-REEL | 16-Lead SOIC | ||
| ADG774BRZ-REEL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 26, 2010 - 10_0001 Halogen Free Material Change for QSOP Products |
||
| ADG774BRQZ | PRODUCTION | |
| ADG774BRQZ-REEL | PRODUCTION | |
| ADG774BRQZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG774BRQZ | PRODUCTION | |
| ADG774BRQZ-REEL7 | PRODUCTION | |
| ADG774BRZ | PRODUCTION | |
| ADG774BRZ-REEL | PRODUCTION | |
| ADG774BRZ-REEL7 | PRODUCTION | |
|
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
| ADG774BRZ | PRODUCTION | |
| ADG774BRZ-REEL | PRODUCTION | |
| ADG774BRZ-REEL7 | PRODUCTION | |
|
Feb 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
| ADG774BRZ | PRODUCTION | |
| ADG774BRZ-REEL | PRODUCTION | |
| ADG774BRZ-REEL7 | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| ADG774BRZ | PRODUCTION | |
| ADG774BRZ-REEL | PRODUCTION | |
| ADG774BRZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG774
- ADG774A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.