ADG741
PRODUCTIONCMOS Low Voltage SPST (NO) Switch in SC-70 Package
- Part Models
- 3
- 1ku List Price
- Starting From $0.98
Overview
- 1.8 V to 5.5 V Single Supply
- 2 Ω (Typ) On Resistance
- Low On-Resistance Flatness
- -3 dB Bandwidth >200 MHz
- Rail-to-Rail Operation
- Tiny 6-Lead SC70 package
- Fast Switching Times
tON 18 ns
tOFF 12 ns - Typical Power Consumption (<0.01 µW )
- TTL/CMOS Compatible
The ADG741 is a monolithic CMOS SPST switch. It is designed on an advanced submicron process that provides low power dissipation yet high switching speed, low on resistance, low leakage currents and -3 dB bandwidths of greater than 200 MHz can be achieved.
The ADG741 can operate from a single 1.8 V to 5.5 V supply, making it ideal for use in battery-powered instruments and with Analog Devices' new generation of DACs and ADCs.
APPLICATIONS
- Battery Powered Systems
- Communication Systems
- Sample Hold Systems
- Audio Signal Routing
- Video Switching
- Mechanical Reed Relay Replacement
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG741BKSZ-REEL | 6-Lead SC70 | ||
| ADG741BKSZ-REEL7 | 6-Lead SC70 | ||
| ADG741BKSZ5-REEL7 | 6-Lead SC70 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG741
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.