ADG736L
PRODUCTIONCMOS Low Voltage 2.5 Ω Dual SPDT Switch
- Part Models
- 2
- 1ku List Price
- Starting From $1.39
Overview
- 1.8 V to 5.5 V single supply
- 2.5 Ω (typical) on resistance
- Low on-resistance flatness
- Guaranteed leakage performance over −40°C to +85°C
- −3 dB bandwidth > 200 MHz
- Rail-to-rail operation
- 10-lead MSOP package
- Fast switching times
- tON 16 ns
- tOFF 8 ns
- Typical power consumption (<0.01 μW)
- TTL/CMOS compatible
The ADG736L is a monolithic device comprising two independently selectable CMOS single pole, double throw (SPDT) switches. The switches are designed using a submicron process that provides low power dissipation, yet gives high switching speed, low on resistance, low leakage currents, and wide input signal bandwidth.
The on resistance profile is very flat over the full analog signal range. This ensures excellent linearity and low distortion when switching audio signals. Fast switching speed also makes the part suitable for video signal switching.
The ADG736L operates from a single 1.8 V to 5.5 V supply, making it ideally suited to portable and battery-powered instruments.
Each switch conducts equally well in both directions when on; each has an input signal range that extends to the power supplies. The ADG736L exhibits break-before-make switching action.
The ADG736L is available in a 10-lead MSOP.
PRODUCT HIGHLIGHTS
- 1.8 V to 5.5 V Single-Supply Operation.
- Guaranteed Leakage Performance.
- Very Low RON (4.5 Ω Maximum at 5 V, 8 Ω Maximum at 3 V).
- Low On Resistance Flatness.
- −3 dB Bandwidth > 200 MHz.
- Low Power Dissipation.
APPLICATIONS
- USB 1.1 signal switching circuits
- Cell phones
- PDAs
- Battery-powered systems
- Communication systems
- Sample-and-hold systems
- Audio signal routing
- Audio and video switching
- Mechanical reed relay replacement
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG736LBRMZ | 10-Lead MSOP | ||
| ADG736LBRMZ-REEL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADG736LBRMZ | PRODUCTION | |
| ADG736LBRMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADG736LBRMZ | PRODUCTION | |
| ADG736LBRMZ-REEL7 | PRODUCTION | |
|
Aug 17, 2010 - 10_0221 Halogen Free Material Change for ADG736 - mini SOIC Product. |
||
| ADG736LBRMZ | PRODUCTION | |
| ADG736LBRMZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG736
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.