ADG729
PRODUCTIONCMOS, Low Voltage, 2 Wire, Serially Controlled Dual 4 to 1 Matrix Switch
- Part Models
- 2
- 1ku List Price
- Starting From $3.05
Overview
- 2-Wire Serial Interface
- 2.7 V to 5.5 V Single Supply
- 2.5 Ω On Resistance
- 0.75 Ω On-Resistance Flatness
- 100 pA Leakage Currents
- Dual 4-to-1 Matrix Switch
- Power-On Reset
- Small 16-Lead TSSOP Package
- Qualified for Automotive Applications
The ADG729 is a CMOS analog matrix switch with a serially controlled 2-wire interface. It is a dual 4-channel matrix switch. On resistance is closely matched between switches and very flat over the full signal range. This part can operate equally well as a multiplexer, demultiplexer or switch array and the input signal range extends to the supplies.
The ADG728 and ADG729 utilize a 2-wire serial interface that is compatible with the I2C™ interface standard. Both have two external address pins (A0 and A1). This allows the 2 LSBs of the 7-bit slave address to be set by the user. Four of each of the devices can be connected to the one bus. The ADG728 also has a RESET pin that should be tied high if not in use.
Each channel is controlled by one bit of an 8-bit word. This means that these devices may be used in a number of different configurations; all, any, or none of the channels may be on at any one time.
On power-up of the device, all switches will be in the OFF condition and the internal shift register will contain all zeros.
All channels exhibit break-before-make switching action preventing momentary shorting when switching channels.
The ADG728 and ADG729 are available in 16-lead TSSOP packages.
PRODUCT HIGHLIGHTS
- 2-Wire Serial Interface.
- Single Supply Operation. The ADG728 and ADG729 are fully specified and guaranteed with 3 V and 5 V supply rails.
- Low On Resistance 2.5 Ω typical.
- Any configuration of switches may be on at any one time.
- Guaranteed Break-Before-Make Switching Action.
- Small 16-Lead TSSOP Package.
APPLICATIONS
- Data Acquisition Systems
- Communications Systems
- Relay Placement
- Audio and Video Switching
- Automatic Test Equipment
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG729BRUZ | 16-Lead TSSOP | ||
| ADG729BRUZ-REEL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| ADG729BRUZ | PRODUCTION | |
| ADG729BRUZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG729BRUZ | PRODUCTION | |
| ADG729BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.