ADG712
PRODUCTIONCMOS Low Voltage 2.5 Ω Quad SPST Switch
- Part Models
- 5
- 1ku List Price
- Starting From $1.79
Overview
- 1.8 V to 5.5 V Single Supply
- 2.5 Ω (Typ) On Resistance
- Low On-Resistance Flatness
- -3 dB Bandwidth >200 MHz
- Rail-to-Rail Operation
- 16-Lead TSSOP/SOIC packages
- Fast Switching Times
tON 16 ns
tOFF 10 ns - Typical Power Consumption (<0.01 µW )
- TTL/CMOS Compatible
The ADG712 is a monolithic CMOS device containing four independently selectable switches. It is designed on an advanced submicron process that provides low power dissipation yet gives high switching speed, low on resistance, low leakage currents and high bandwidth.
The ADG712 operates from a single +1.8 V to +5.5 V supply, making it ideal for use in battery powered instruments and with the new generation of DACs and ADCs from Analog Devices. Fast switching times and high bandwidth make the part suitable for video signal switching.
Each switch conducts equally well in both directions when ON. The ADG712 is available in 16-lead TSSOP and 16-lead SOIC packages.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG712BRUZ | 16-Lead TSSOP | ||
| ADG712BRUZ-REEL | 16-Lead TSSOP | ||
| ADG712BRUZ-REEL7 | 16-Lead TSSOP | ||
| ADG712BRZ | 16-Lead SOIC | ||
| ADG712BRZ-REEL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 16, 2012 - 11_0244 Halogen Free Material Change for Select TSSOP Products Assembled at Amkor |
||
| ADG712BRUZ | PRODUCTION | |
| ADG712BRUZ-REEL | PRODUCTION | |
| ADG712BRUZ-REEL7 | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| ADG712BRZ | PRODUCTION | |
| ADG712BRZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG712
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.