ADG708
PRODUCTIONCMOS, Low Voltage, Single 8 to 1 Multiplexer
- Part Models
- 8
- 1ku List Price
- Starting From $2.05
Overview
- 1.8 V to 5.5 V Single Supply
- ±2.5 V Dual Supply
- 3 Ω ON Resistance
- 0.75 Ω ON Resistance Flatness
- 100 pA Leakage Currents
- 14 ns Switching Times
- Single 8-to-1 Multiplexer ADG708
- Differential 4-to-1 Multiplexer ADG709
- 16-Lead TSSOP Package
- Low Power Consumption
- TTL-/CMOS-Compatible Inputs
The ADG708 is a low voltage, CMOS analog multiplexers comprising eight single channels. The ADG708 switches one of eight inputs (S1-S8) to a common output, D, as determined by the 3-bit binary address lines A0, A1, and A2. An EN input is used to enable or disable the device. When disabled, all channels are switched OFF.
Low power consumption and operating supply range of 1.8 V to 5.5 V make the ADG708 ideal for battery-powered, portable instruments. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels.
The ADG708 is available in a 16-lead TSSOP package. The ADG709 is a 4 Channel Differential Multiplexer.
APPLICATIONS
- Data acquisition systems
- Communication systems
- Relay replacement Audio and video switching
- Battery-powered systems
PRODUCT HIGHLIGHTS
- Single-/dual-supply operation. The ADG708/ADG709 are fully specified and guaranteed with 3 V and 5 V single-supply and ±2.5 V dual-supply rails.
- Low RON (3 Ω typical).
- Low power consumption (<0.01 μW).
- Guaranteed break-before-make switching action.
- Small 16-lead TSSOP package.
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG708BRUZ | 16-Lead TSSOP | ||
| ADG708BRUZ-REEL | 16-Lead TSSOP | ||
| ADG708BRUZ-REEL7 | 16-Lead TSSOP | ||
| ADG708CRUZ | 16-Lead TSSOP | ||
| ADG708CRUZ-REEL | 16-Lead TSSOP | ||
| ADG708CRUZ-REEL7 | 16-Lead TSSOP | ||
| ADW54008-0REEL | 16-Lead TSSOP | ||
| ADW54008-0REEL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 16, 2012 - 11_0244 Halogen Free Material Change for Select TSSOP Products Assembled at Amkor |
||
| ADG708BRUZ | PRODUCTION | |
| ADG708BRUZ-REEL | PRODUCTION | |
| ADG708BRUZ-REEL7 | PRODUCTION | |
| ADG708CRUZ | PRODUCTION | |
| ADG708CRUZ-REEL | PRODUCTION | |
| ADG708CRUZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG708BRUZ | PRODUCTION | |
| ADG708BRUZ-REEL | PRODUCTION | |
| ADG708BRUZ-REEL7 | PRODUCTION | |
| ADG708CRUZ | PRODUCTION | |
| ADG708CRUZ-REEL | PRODUCTION | |
| ADG708CRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG708
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.