ADG604
PRODUCTION1 pC Charge Injection, 100 pA Leakage CMOS ±5 V/5 V/3 V 4-Channel Multiplexer
- Part Models
- 2
- 1ku List Price
- Starting From $3.12
Overview
- 1 pC Charge Injection (Over the Full Signal Range)
- ±2.7 V to ±5.5 V Dual Supply
- 2.7 V to 5.5 V Single Supply
- Temperature Range: −40°C to +125°C
- 100 pA Max @ 25°C Leakage Currents
- 85 Ω Typ On Resistance
- Rail-to-Rail Operation
- Fast Switching Times
- Typical Power Consumption (<0.1 μW)
- TTL/CMOS Compatible Inputs
- 14-Lead TSSOP Package
The ADG604 is a CMOS analog multiplexer, comprising four single channels. It operates from a dual supply of ± 2.7 V to ±5.5 V, or from a single supply of 2.7 V to 5.5 V.
The ADG604 switches one of four inputs to a common output, D, as determined by the 3-bit binary address lines, A0, A1, and EN. A Logic “0” on the EN pin disables the device.
The ADG604 offers ultralow charge injection of ±1.5 pC over the entire signal range and leakage currents of 10 pA typical at 25°C. It offers on resistance of 85 Ω typ, which is matched to within 2 Ω between channels. The ADG604 also has low power dissipation yet gives high switching speeds. The ADG604 is available in a 14-lead TSSOP package.
PRODUCT HIGHLIGHTS
- Ultralow Charge Injection (QINJ: ±1.5 pC Typ over the Full Signal Range)
- Leakage Current <0.5 nA max @ 85°C
- Dual ±2.7 V to ±5.5 V or Single 2.7 V to 5.5 V Supply
- Fully Specified to 125°C
- Small 14-Lead TSSOP Package
APPLICATIONS
- Automatic Test Equipment
- Data Acquisition Systems
- Battery-Powered Instruments
- Communication Systems
- Sample and Hold Systems
- Remote-Powered Equipment
- Audio and Video Signal Routing
- Relay Replacement
- Avionics
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG604YRUZ | 14-Lead TSSOP | ||
| ADG604YRUZ-REEL7 | 14-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADG604YRUZ | PRODUCTION | |
| ADG604YRUZ-REEL7 | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| ADG604YRUZ | PRODUCTION | |
| ADG604YRUZ-REEL7 | PRODUCTION | |
|
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
| ADG604YRUZ | PRODUCTION | |
| ADG604YRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.